DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC6030-0080-2217 | IPC module, Industrial PC, Intel® Core™ i3/i5 of the 11th generation, M12, push-pull

MC-type modules are computer modules for the Beckhoff MX-System. They have the hardware and software features of an industrial PC, coupled with the robust and IP67-protected MX housing design.

Together with the operating systems offered and the Beckhoff TwinCAT automation suite, MC modules form the central control element of an MX-System and function as EtherCAT masters for all other components in the system.

Thanks to the integration of Intel® Core™ i processors in the highest performance class, the MC6030-0080-2217 is suitable for virtually any automation and visualization task. The basis for this is the full integration and compatibility of TwinCAT and EtherCAT. Thanks to the wide variety of scalable processors with up to six CPU cores and base frequencies of up to 2.6 GHz, the MC6030-0080-2217 can be perfectly adapted to the application at hand.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical dataMC6030-0080-2217Options
Product categoryIPC modules
TypeIntel® Core™ i
Processorselection from the processor option list at an additional costup to 11th generation Intel® Core™ i5 11500HE 2.6 GHz base frequency, 6 cores (TC3: 70)
Motherboardcompact motherboard for 11th generation Intel® Celeron®, Core™ i3/i5/i7, H series
Slots for hard disk/flash2 slots on-board for M.2 SSD, 1 slot M.2 2280 SSD (rear side)
Clockinternal battery-backed clock for time and date (battery exchangeable)
Operating systemselection from the option list at an additional cost
Memoryselection from the DRAM option list at an additional costup to 64 GB DDR4 RAM
Graphicintegrated in the processor
RAIDon-board SATA RAID 1 controller
Hard disks/flashselection from the SSD option list at an additional costup to 640 GB M.2 SSD
Interfaces1 x M12, 8-pin, X-coded, Ethernet 10/100/1000 Mbit/s
1 x M12, 8-pin, X-coded, Ethernet 100/1000/2500 Mbit/s
1 x M12, 4-pin, D-coded, EtherCAT OUT
1 x M12, 5-pin, A-coded USV IN
1 x push-pull miniDP DisplayPort
2 x push-pull USB 3.1 Gen. 2
Diagnostics LED1 x power, 1 x TC status, 1 x flash access, 2 x link activity, 1 x EtherCAT, 1 x OCT, 2 x user LED
Power supply24 V (-15%/+20%)
Weightapprox. 3165 g
Approvals/markingsCE, UL (in preparation)
Housing dataR2S2T3
Dimensions (W x H x D)70 mm × 240 mm × 112 mm
Number of rows2
Number of slots2
Materialzinc and aluminum die-cast
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/vertical
Mandatory SSD optionsChoose one of these options for your configuration
C9900-H59440 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H59580 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H596160 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H615320 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H676640 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
Mandatory DRAM optionsChoose one of these options for your configuration
C9900-R2974 GB DDR4 RAM SO-DIMM, 2 SO-DIMMs with 2 GB
C9900-R2988 GB DDR4 RAM SO-DIMM, 2 SO-DIMMs with 4 GB
C9900-R29916 GB DDR4 RAM SO-DIMM, 2 SO-DIMMs with 8 GB
C9900-R30032 GB DDR4 RAM SO-DIMM, 2 SO-DIMMs with 16 GB
C9900-R30164 GB DDR4 RAM SO-DIMM, 2 SO-DIMMs with 32 GB
Mandatory CPU optionsChoose one of these options for your configuration
C9900-C652processor 11th generation Intel® Core™ i3-11100HE, 2.4 GHz base frequency, 4 cores (TC3: 60)
C9900-C653processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70)
OptionsMC6030-0080-2217
C9900-S512Windows 10 IoT Enterprise 2021 LTSC, 64 bit, German, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5
C9900-S513Windows 10 IoT Enterprise 2021 LTSC, 64 bit, English, for Industrial PCs with Intel® Celeron®, Pentium®, Core™ i3 or Core™ i5
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use