DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

MB1008-0000-0000 | Baseplate, 1-row, 8 data slots

The MB1008-0000-0000 baseplate has 8 data slots. The first slot is intended for the EtherCAT connection. This slot can only be used by an IPC or coupler module. The further 7 slots can be occupied with 1-row I/O or system modules. The baseplate has 3 connection points for the potential equalization.

The integrated housekeeping acquires data on temperature, shock, vibration, air pressure and humidity and enables dew point monitoring, among other things. Performance+ additionally offer Bluetooth diagnostics.

Product status:

product announcement

Product information

Technical dataMB1008-0000-0000
Product categorybaseplates
Category/version1-row
CommunicationEtherCAT
Data slots8
Connection points potential equalization3
HousekeepingPerformance+
Diagnosticsyes
TwinCAT versionTwinCAT 3
Approvals/markingsCE, UL (in preparation)
Housing dataR1S8
Dimensions (W x H x D)410 mm x 144 mm x 35 mm
Number of rows1
Weight1500 g
Materialaluminum
Coolingconvection
Operating/storage temperature0…+50°C/-25…+85°C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use