DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

Highly dynamic linear servomotors AL8000

AL8000 | Highly dynamic, modular linear servomotors

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

Highly dynamic linear servomotors AL8000

AL8000 | Highly dynamic, modular linear servomotors

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

 

Made in Germany

Both the development and the production of the AL8000 take place in Germany. Due to its many years of experience in drive technology, Beckhoff guarantees a high product quality for durable and reliable applications.

Product status:

regular delivery

Product information

Housing dataAL85xx | W6
Overall widthW6 (130 mm)
Materialsteel
DimensionsAL8562
b130 mm
la288 mm
h12.2 mm
Order reference
AL85uv-0000-0000
AL85xx-0000 magnet plate
uoverall width
voverall length
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use