DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AL806B | Linear servomotor, 4950 N (Fmax), water cooling

AL806B | Linear servomotor, 4950 N (Fmax), water cooling

AL806B | Linear servomotor, 4950 N (Fmax), water cooling

Linear servomotor with OCT

Linear servomotor with OCT

AL806B | Linear servomotor, 4950 N (Fmax), water cooling

AL806B | Linear servomotor, 4950 N (Fmax), water cooling

Linear servomotor with OCT

Linear servomotor with OCT

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

Highly dynamic linear servomotors AL8000

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

Highly dynamic linear servomotors AL8000

The AL806B linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 590 mm. The AL806B attains a maximum velocity of 3 m/s with a peak force Fmax of 4950 N. Cooling is by water.

 

Symmetrical and flexible motor design

The AL8000 linear motors have a symmetrical drilling pattern that simplifies the construction and allows a universal machine design. In addition, critical hotspots are avoided by enabling the even contact of the linear motor with the machine slides.

 

High force density

The modular coil concept allows a flexible and very compact design of the linear motor. The space-saving linear motors from the AL8000 series feature high peak forces despite their compact design and thus offer optimum force density.

 

Made in Germany

Both the development and the production of the AL8000 take place in Germany. Due to its many years of experience in drive technology, Beckhoff guarantees a high product quality for durable and reliable applications.

 

Reduced cabling effort

The AL8000s combine the thermal protection contact and the power supply in just one cable. Through this combination, not only is the cabling work reduced, but assembly time is also saved. The same cable is used with the AL8000 as with the AM8000 rotary servomotors, i.e. the same cables can be used for both motor types. This considerably simplifies materials planning and stock keeping.

Product status:

regular delivery | estimated market release of the OCT version on request

Product variantsOverall widthPeak forceMax. speedCooling
AL806B-1Lyz-0000W6 (130 mm)4950 N3 m/swater cooling

© Beckhoff Automation 2024 - Terms of Use