![AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm](https://multimedia.beckhoff.com/media/al8523__web_preview.png)
The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.
Made in Germany
Both the development and the production of the AL8000 take place in Germany. Due to its many years of experience in drive technology, Beckhoff guarantees a high product quality for durable and reliable applications.
Product status:
regular delivery
Product information
Housing data | AL85xx | W2 |
---|---|
Overall width | W2 (50 mm) |
Material | steel |
Dimensions | AL8523 |
---|---|
b | 50 mm |
la | 384 mm |
h | 8.2 mm |
Order reference
AL85uv-0000-0000 | AL85xx-0000 magnet plate |
---|---|
u | overall width |
v | overall length |
The options cannot be installed in the field. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use