DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8122 | Servomotor 0.80 Nm (M0), F2 (58 mm)

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

Servomotor without fan, OCT

Servomotor without fan, OCT

Servomotor without fan, resolver

Servomotor without fan, resolver

The AM8122 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F2 (58 mm) and motor length 2 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8122-wFyz4.0 A0.80 Nm2000 min-1
AM8122-wJyz8.0 A0.80 Nm4500 min-1
AM8122-wNyz14.0 A0.80 Nm8000 min-1

© Beckhoff Automation 2024 - Terms of Use