DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8122-wNyz | Servomotor 0.80 Nm (M0), F2 (58 mm)

AM8122-wNyz | Servomotor 0.80 Nm (M0), F2 (58 mm)

AM8122-wNyz | Servomotor 0.80 Nm (M0), F2 (58 mm)

AM8122-wNyz | Servomotor 0.80 Nm (M0), F2 (58 mm)

AM8122-wNyz | Servomotor 0.80 Nm (M0), F2 (58 mm)

The AM8122 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F2 (58 mm) and motor length 2 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8122-wFyz4.0 A0.80 Nm2000 min-1
AM8122-wJyz8.0 A0.80 Nm4500 min-1
AM8122-wNyz14.0 A0.80 Nm8000 min-1

Product information

Data for 48 V DCAM8122-wNyz
Motor typepermanent magnet-excited three-phase synchronous motor
Nominal voltage24…48 V DC
Standstill torque0.80 Nm
Rated torque0.70 Nm
Peak torque4.20 Nm
Rated speed8000 min-1
Rated power0.59 kW
Standstill current14.0 A
Peak current87.0 A
Torque constant0.06 Nm/A
Rotor moment of inertia0.253 kgcm²
Motor feedbackOCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate
OCT, 24 bit, SIL 2-capable, single-turn or multi-turn absolute encoder, electronic nameplate, B/SSD
OCT, EnDat® 3, 19 bit, SIL 3-capable, single-turn or multi-turn absolute encoder, electronic nameplate
Coolingconvection
Connection technologyM23 speedtec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC

All electric quantities are RMS values.

Housing dataAM81xx
Protection ratingIP54, IP65 (shaft seal)
Design formflange-mounted according to IM B5, IM V1, IM V3
Materialaluminum
Coating/surfacedark gray powder coating, similar to RAL7016
DimensionsAM8122-wNyz
a40 j6
b9 k6
d20 mm
l63 mm
r58 mm
k (without brake)133.5 mm
k (with brake)168 mm
Order reference
AM8122-wNyz
w = 0smooth shaft
w = 1shaft with groove and feather key according to DIN 6885
w = 2smooth shaft with IP65 sealing ring (only for AM812x, AM813x, AM814x)
w = 3shaft with IP65 sealing ring, shaft with groove and feather key (only for AM812x, AM813x, AM814x)
w = 4shaft with IP65 sealing ring, smooth shaft and sealing air connection (not for AM811x)
w = 5shaft with IP65 sealing ring, shaft with groove and feather key and sealing air connection (not for AM811x)
xwinding code
y = GOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
y = HOne Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 24 bit, SIL 2-capable (Mandatory for TwinSAFE Safe Motion functions at ELM72xx-9018)
y = IEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, single-turn, absolute position within one revolution, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM812x to AM814x at ELM72xx | estimated market release 1st quarter 2025
y = JEnDat® 3; One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multi-turn, absolute position within 4096 revolutions, resolution 19 bit, SIL 3-capable (mandatory for TwinSAFE Safe Motion functions at AX8xxx-x2xx), only for AM812x to AM814x at ELM72xx | estimated market release 1st quarter 2025
z = 0without holding brake
z = 1with backlash-free permanent magnet holding brake

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use