DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG3400-+NPT005S | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S | Economy planetary gear units with output flange, size 005

The planetary gear units with output flange in the AG3400 economy series are a cost-efficient alternative to the high-end AG2400 gears. The gears, which are available in 1-stage and 2-stage versions, are compatible in their mating dimensions with those of the high-end AG2400 series and enable the user to implement applications with lower demands on dynamics, torque and accuracy in a very cost-effective manner. The AG3400 series is available in standard and high-torque versions for rotary servomotors. The gear ratios are finely scalable and range from 3 to 100.

 

Features

  • equipped with output flange
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 5 sizes with up to 21 gear ratios
  • acceleration torques from 18 to 700 Nm
  • high efficiency and high power density
  • high radial and axial forces with low torsional backlash
  • lubricated for life
  • IP64 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG3400-+NPT005S-MF1-45.1 Nm418 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-56.5 Nm522 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-76.5 Nm722 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-86 Nm821 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-106 Nm1021 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-165.1 Nm1618 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-205.1 Nm2018 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-256.5 Nm2522 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-285.1 Nm2818 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-356.5 Nm3522 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-405.1 Nm4018 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-506.5 Nm5022 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-646 Nm6421 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-706.5 Nm7022 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-1006 Nm10021 NmF1 | F2 | F3

© Beckhoff Automation 2024 - Terms of Use