DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AG3400-+NPT005S-MF1-10 | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S-MF1-10 | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S-MF1-10 | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S-MF1-10 | Economy planetary gear units with output flange, size 005

AG3400-+NPT005S-MF1-10 | Economy planetary gear units with output flange, size 005

The planetary gear units with output flange in the AG3400 economy series are a cost-efficient alternative to the high-end AG2400 gears. The gears, which are available in 1-stage and 2-stage versions, are compatible in their mating dimensions with those of the high-end AG2400 series and enable the user to implement applications with lower demands on dynamics, torque and accuracy in a very cost-effective manner. The AG3400 series is available in standard and high-torque versions for rotary servomotors. The gear ratios are finely scalable and range from 3 to 100.

 

Features

  • equipped with output flange
  • standard version for applications with high positioning accuracy in dynamic cyclical operation; high-torque version for high-torque applications
  • 5 sizes with up to 21 gear ratios
  • acceleration torques from 18 to 700 Nm
  • high efficiency and high power density
  • high radial and axial forces with low torsional backlash
  • lubricated for life
  • IP64 protection rating; any installation position
  • integrated into TwinCAT 3 Motion Designer for optimal specification

Product status:

regular delivery

Product variantsNominal output torqueGear ratioMax. acceleration torqueFor motor flange size
AG3400-+NPT005S-MF1-45.1 Nm418 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-56.5 Nm522 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-76.5 Nm722 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-86 Nm821 NmF1 | F2 | F3
AG3400-+NPT005S-MF1-106 Nm1021 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-165.1 Nm1618 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-205.1 Nm2018 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-256.5 Nm2522 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-285.1 Nm2818 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-356.5 Nm3522 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-405.1 Nm4018 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-506.5 Nm5022 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-646 Nm6421 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-706.5 Nm7022 NmF1 | F2 | F3
AG3400-+NPT005S-MF2-1006 Nm10021 NmF1 | F2 | F3

Product information

Technical dataAG3400-+NPT005S-MF1-10
Designstraight
Varianteconomy
Versionstandard MF
Nominal output torque6 Nm
Max. acceleration torque21 Nm
Gear stages1
Gear ratio10
Max. torsional backlash standard/reduced≤ 10 arcmin
Ambient temperature (operation)-15…+40 °C
Housing dataAG3400
Protection ratingIP64
Design formplanetary gear with output flange
Coating/surfaceanodized, heat-treated steel
Order referenceAG3400-+NPTaaaS-MFs-i-1X1-Motorsize
aaaseries/size (005, 015, 025, 035, 045)
s = 11-stage with i = 3/4/5/7/8/10
s = 22-stage with i = 9/12/15/16/20/25/28/30/32/35/40/50/64/70/100
igear ratio
w = 0flange
Xidentifying letter for clamping hub diameter; not available for selection, is selected automatically based on the respective motor.
y = 1standard torsional backlash
MotorsizeSpecifies adapter unit between motor and gearbox. Correlates to motor flange code F or flange compatible motor type.
Motorsize = F1flange code F1: AM801x, AM811x
Motorsize = F2flange code F2: AM802x, AM812x, AMI812x
Motorsize = F3flange code F3: AM803x, AM813x, AM853x, AMI813x, AMP803x, AMP853x
Motorsize = F4flange code F4: ​AM804x, AM814x, AM854x, AMP804x, AMP854x
Motorsize = F5flange code F5: AM805x, AM835x, AM855x, AMP805x, AMP855x
Motorsize = F6flange code F6: AM806x, AM836x, AM856x
Motorsize = F7flange code F7: AM807x, AM837x
high torque version on request

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use