DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C65xx family

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C65xx family

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

Industrial PC series for installation in a housing panel

Industrial PC series for installation in a housing panel

The C65xx Industrial PC series is designed to be installed in the panels of the control cabinet or in the rear panel of a control housing or console housing. The heat sink of the Industrial PC is fed to the outside through a suitable cut-out in the control cabinet or housing panel. Power dissipation from the processor and chipset takes place directly to ambient. Integrated seals provide for an IP65 closure. This enables high thermal stability and at the same time fanless operation. Industrial PCs of type C65xx can hence be constructed completely without rotating parts.

Industrial design

If the C65xx built-in PC is combined with a Beckhoff Control Panel, the result is a fanless Panel PC that enables operation up to an ambient temperature of 45°C. The compact housing is equipped with a 3½-inch motherboard for Intel® Celeron® or Core™ i3/i5/i7 of the latest generation. All of the PC’s connectors are located on the top side of the housing.

 

Maximum data availability and data security

The PCs of the C65xx series are supplied with an integrated power supply unit with 24 V DC input voltage, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.

 

Scalable performance

Industrial PCs from this series, combined with the Beckhoff Control Panels as an operating unit, produce a powerful control platform for machine construction and plant engineering – in particular with the TwinCAT automation software running on Windows 10 IoT Enterprise.

 

Central EtherCAT controller

Due to the two independent Ethernet interfaces, the C6515 and C6525 Industrial PCs are ideally suited for use as the compact central unit of an EtherCAT controller. Two hard disks, two SSDs or two CFast cards can be mirrored with the on-board SATA RAID 1 controller. If a RAID drive fails, the system continues to operate. The defective data carrier can be replaced while operation continues and the mirroring can be repeated.

Flexible expansion options

The C6515 and C6525 built-in PCs can be expanded by two additional PCIe module slots. The hood on the inside is manufactured 27 mm deeper for PCIe modules. The module slots can be populated by Beckhoff PCIe modules, for example by the FC9062 Dual-Gigabit-Ethernet module. The module slots also enable the use of fieldbus cards such as the FC3161.

The C6525 Built-in PCs can be expanded by two slots for standard PC plug-in cards. They accept market-standard PC plug-in cards up to a length of 190 mm. The 58 mm deeper hood at the rear covers a backplane that provides a choice of two PCI slots, two PCI Express slots or one PCI and one PCI Express slot. Card holders ensure the secure fixation of large cards.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6515-0080Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
C6515-0070Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
C6515-0060Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6515-0080Options
Device typeFanless built-in Industrial PC with external cooling to be mounted in the back panel of a control housing or in the wall of a control cabinet
Slots for hard disk/flash2 slots for CFast
Coolingpassive through heat sink structure outside
Free space for air circulation20 cm (7.9") around the heat sink required
Protection ratingoutside IP65, inside IP20
Operating temperatureoutside 0…45°C, inside 0…55°C
Weight of basic configuration3 kg (6.6 lbs)
Dimensions (W x H x D)240 x 230 x 81 mm (9.5" x 9.1" x 3.2")with PCIe module slots 107 mm (4.2") depth
ProcessorIntel® Celeron® 6600HE 2.6 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i7-11850HE 2.6 GHz, 8 cores (TC3: 80)
Motherboard3½-inch motherboard for 11th generation Intel® Celeron®, Core™ i3/i5/i7
PCIe/PCI slots2 PCIe module slots
Memory4 GB DDR4 RAM
Graphicintegrated in the processor
Ethernet1 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flash40 GB CFast cardup to 320 GB CFast card
Interfaces4 x USB 3.2 Gen. 2, 1 x RS232, 1 x DVI
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows 11 IoT Enterprise 2024 LTSC, TwinCAT/BSD
OptionsC6515-0080
C9900-C639processor 11th generation Intel® Core™ i3-11100HE, 2.4 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C640processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C641processor 11th generation Intel® Core™ i7-11850HE, 2.6 GHz base frequency, 8 cores (TC3: 80), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-B5022 PCIe module slots integrated inside C6515, to plug-in Beckhoff PCIe modules or to lead out interfaces of the motherboard ex factory. The depth of the inner enclosure cover is increased by 26 mm (1“).
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
C6515-0080Options for C6515 with 2 module slots C9900-B502
FC9062Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus
FC9071-0000Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1-channel, PCIe interface, occupies the fieldbus connection area
C9900-E294additional DisplayPort interface, occupies the fieldbus connection section, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port
C9900-E301RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin.
C9900-K920RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m
C9900-E309RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-E310RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on.
Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin.
C9900-K922RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m
C9900-E277USB 3.0 PCIe module
– 2-port USB 3.0 interfaces
– USB transfer rate up to 5 Gbit/s for USB 3.0
– compatible to all USB standards
– delivers up to 1 A supply current at each USB port
– requires Windows Embedded Standard 7 or Windows 10
C9900-E159Serial port RS232, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
C9900-E188Serial port RS485, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-E189Serial port RS422, optically linked, overload protection, D-sub 9-pin connector.
An additional fieldbus card is possible with a PCIe module slot as a connector bracket.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-E2331 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx
C9900-E2342 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx
C9900-E292additional DisplayPort interface, led out on a module bracket, max. resolution 1920 x 1080, can only be ordered once per PC and not together with a second DVI port
C9900-E237additional DVI-D plug led out on a module bracket, cannot be ordered in combination with an additional DisplayPort interface
Only one serial interface can be ordered as an option.
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit, Windows 11 IoT Enterprise 2024 LTSC, 64 bit, and TwinCAT/BSD

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use