
The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.
Industrial design and scalable portfolio
The C5240 Industrial PC expands the Industrial PC series by a version with four height units and seven PCI and PCIe plug-in card slots. The basic configuration includes three 5¼-inch drive bays behind the front flap. An ATX motherboard is used with Intel® Celeron®, Intel® Pentium® or Intel® Core™ i3/i5/i7/i9 processors of the latest generation.
From the 12th generation of Intel® Core™ processors, the C5240 is equipped with an M.2 SSD on the motherboard. The option is also available to install a second M.2 SSD that occupies one plug-in card slot to create a RAID 1 system with two mirrored SSDs. This ensures a high level of data security. A further option is available to order up to two hard disks of up to 4 TB for storing large amounts of data.
The PCs in the C5xxx series are supplied with a 100 to 240 V AC full range power supply. A 24 V DC power supply is available as an alternative, optionally with UPS, so that an external battery can be connected.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Processor | Product status |
---|---|---|
C5240-0030 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 10 cores (TC3: 70*) or Intel® Core™ i7, 16 cores (TC3: 80*) or Intel® Core™ i9, 24 cores (TC3: 81*) or (12th/13th generation) | regular delivery |
C5240-0020 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 4 cores (TC3: 60*) or Intel® Core™ i5, 6 cores (TC3: 70*) or Intel® Core™ i7, 8 cores (TC3: 80*) (8th/9th generation) | regular delivery |
C5240-0010 | Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (6th generation) or Intel® Core™ i3, 2 cores (TC3: 60*) or Intel® Core™ i5, 4 cores (TC3: 70*) or Intel® Core™ i7, 4 cores (TC3: 80*) (7th generation) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | C5240-0010 | Options |
---|---|---|
Device type | 19-inch slide-in Industrial PC | |
Housing | stainless steel based housing, 4 high units, with lockable front flap | |
5¼-inch slots | 3 | 6 |
Front flap | lockable, includes 2 x USB 2.0, reset key and ATX key, 5¼-inch slots | |
Protection rating | front side IP50, rear side IP20 | |
Operating temperature | 0…55°C | |
Weight of basic configuration | 17 kg (37.5 lbs) | |
Dimensions (W x H x D) | 482 x 177 x 511 mm (19" x 7" x 20.1"), depth behind front 469 mm (18.5") | |
Processor | Intel® Celeron® G3900 2.8 GHz, 2 cores (TC2, TC3: 50) | up to Intel® Core™ i7 7700 3.6 GHz, 4 cores (TC3: 80) |
Motherboard | ATX motherboard for 6th/7th generation Intel® Celeron®, Pentium®, Core™ i3/i5/i7 | |
PCIe/PCI slots | 2 x PCIe-x1, 2 x PCIe-x4, 1 x PCIe-x16, 2 x PCI for full-length plug-in cards | |
Memory | 4 GB DDR4 RAM | up to 64 GB DDR4 RAM |
Graphic | integrated in the processor | |
Ethernet | 2 x 100/1000BASE-T on-board | |
RAID | on-board SATA RAID 1 controller | |
Hard disks/flash | hard disk, 3½-inch, 1 TB | hard disk up to 4 TB, SSD, CFast |
Disk drive | – | multi DVD |
Interfaces | 4 x USB 3.0, 2 x DVI, 1 x DisplayPort, 1 x RS232, PS/2 keyboard and mouse | 8 x USB 2.0, 3 x RS232 |
Power supply | 100…240 V AC | 24 V DC, UPS |
Operating system | – | Windows Embedded Standard 7, Windows 10 IoT Enterprise |
Options | C5240-0010 |
---|---|
C9900-C611 | processor 6th generation Intel® Pentium® G4400, 3.3 GHz, 2 cores (TC2, TC3: 50), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50) |
C9900-C612 | processor 6th generation Intel® Core™ i3-6100, 3.7 GHz, 2 cores (TC2, TC3: 60), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50) |
C9900-C615 | processor 7th generation Intel® Core™ i3-7101E, 3.9 GHz, 2 cores (TC3: 60), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50) |
C9900-C613 | processor 6th generation Intel® Core™ i5-6500, 3.2 GHz, 4 cores (TC2, TC3: 70), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50) |
C9900-C616 | processor 7th generation Intel® Core™ i5-7500, 3.4 GHz, 4 cores (TC3: 70), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50) |
C9900-C614 | processor 6th generation Intel® Core™ i7-6700, 3.4 GHz, 4 cores (TC2, TC3: 80), instead of Intel® Celeron® G3900 2.8 GHz (TC2, TC3: 50) |
C9900-C617 | processor 7th generation Intel® Core™ i7-7700, 3.6 GHz, 4 cores (TC3: 80), requires Windows 10, 64 bit or Windows Server 2016, instead of Intel® Celeron® G3900 2.8 GHz (TC3: 50) |
C9900-R270 | memory extension to 8 GB DDR4 RAM, instead of 4 GB |
C9900-R271 | memory extension to 16 GB DDR4 RAM, instead of 4 GB |
C9900-R272 | memory extension to 32 GB DDR4 RAM, instead of 4 GB |
C9900-R273 | memory extension to 64 GB DDR4 RAM, instead of 4 GB |
C9900-M712 | telescope rails for C5210 and C5240, rails including bracket set for 19-inch rack assembly |
C9900-M578 | 3 additional 5¼-inch drive slots inside the 19-inch slide-in Industrial PC C5240 |
C9900-E195 | 2 USB ports of the motherboard led out in one slot bracket |
C9900-E166 | 2 serial interfaces RS232 of the motherboard led out with 2 D-sub 9-pin connectors in one slot bracket |
C9900-E203 | 1 serial port RS232 from the motherboard led out with one D-sub, 9-pin connector in one slot bracket |
C9900-E209 | Module to optically link one serial RS232 port of the motherboard, with overload protection, D-sub, 9-pin, to be mounted inside of slot bracket C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-E210 | Module to convert one serial RS232 port of the motherboard into RS485, configured as an end point without echo, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A slot bracket is required. |
C9900-E211 | Module to convert one serial RS232 port of the motherboard into RS422, configured as a full duplex end point, D-sub, 9-pin, optically linked, overload protection, to be mounted inside the slot brackets C9900-M568, C9900-M569 or inside a C6640/C6650 at the connector bracket C9900-M571. A bracket is required. |
C9900-M568 | Slot bracket for one serial port C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with one module. |
C9900-M569 | Slot bracket for two serial ports C9900-E209, C9900-E210 or C9900-E211. Can be ordered only together with two modules. |
C9900-D192 | slot for 1 CFast card, SATA connector, for installation into a plug-in card slot |
C9900-H585 | 40 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk, less price |
C9900-H589 | 80 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H626 | 160 GB CFast card, 3D flash, extended temperature range, instead of 3½-inch hard disk |
C9900-H201 | hard disk drive, 3½-inch, 2 TB, instead of hard disk 1 TB |
C9900-H202 | hard disk drive, 3½-inch, 4 TB, instead of hard disk 1 TB |
C9900-B528 | BIOS for booting from storage media bigger than 2 TB, UEFI activated, requires a 64 bit operating system |
C9900-H152 | additional hard disk drive, 3½-inch, 1 TB |
C9900-H203 | additional hard disk drive, 3½-inch, 2 TB |
C9900-H204 | additional hard disk drive, 3½-inch, 4 TB |
C9900-H770 | solid-state disk SSD, 3D Flash, 2½-inch, 640 GB, with mounting adapter |
C9900-H771 | solid-state disk SSD, 3D Flash, 2½-inch, 240 GB, with mounting adapter |
C9900-H797 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, with mounting arm adapter |
C9900-H755 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, with mounting adapter, instead of 3½-inch hard disk |
C9900-H756 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, with mounting adapter, instead of 3½-inch hard disk |
C9900-H795 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, with mounting adapter, instead of 3½-inch hard disk |
C9900-M617 | removable frame for a 3½-inch hard disk |
C9900-M628 | removable frame for a 2½-inch SSD |
C9900-H749 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB |
C9900-H745 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB |
C9900-H792 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB |
C9900-H751 | solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 3½-inch hard disk |
C9900-H747 | solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 3½-inch hard disk |
C9900-H794 | solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 3½-inch hard disk |
C9900-D245 | multi DVD drive, reads CD-ROM and DVD-ROM, reads and writes CD-R/-RW, DVD-R/+R/-RW/+RW 4.7 GB and DVD-R/+R DL 8.5 GB |
C9900-P208 | 24 V DC power supply, instead of 100–240 V AC full range power supply, occupies one serial port |
C9900-P209 | 24 V DC power supply with integrated UPS, instead of 100–240 V AC full range power supply, occupies one serial port |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
C9900-P313 | redundant ATX power supply for C5102 and C5240, 100-240 V AC, 450 W, instead of standard power supply |
For C5240s without a removable frame for SSD, the SSDs are offered with a mounting adapter. For C5240s with removable frame for SSD, the SSD options listed under the removable frame are offered.
Operating systems Windows Embedded Standard 7 and Windows 10 IoT Enterprise
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use