DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

CPX37xx-0010 | Multi-touch Panel PC

Hannover Messe

Hannover Messe

With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

Scalable performance

The CPX37xx Panel PCs features an Intel Atom® processor with up to four cores and are available with three different displays in the sizes 15, 19 and 21.5 inches.

 

Highest data availability and data security

Due to the fanless structure and the use of a CFast card, the CPX37xx does not contain any rotating components. The CPX37xx comes with a 24 V power supply unit.

 

Accessibility of the components

Data media and the lithium battery of the system clock are accessible from the rear.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CPX37xx is ideally suited as a compact central processing unit for an EtherCAT control system.

 

Flexible expansion options

Optionally, a second Ethernet interface and a 2½-inch hard disk/SSD can be integrated instead of the CFast card.

 

Flexible mounting arm installation

Parallel to the CP37xx with integrated mounting arm adapters, the CPX37xx offer the option of freely selecting a mounting arm adapter. The optionally available mounting arm adapter C9900-M763, which can be installed by the customer from above or below, is attached to the 100 x 100 mm connection diagram with four M6 screws. As with standard Beckhoff Control Panels, it can thus be adapted to a 48 mm support arm system. Without the rotatable and tiltable adapter, the multi-touch Panel PC can be flexibly mounted by using the connection diagram.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product information

Technical dataCPX37xx-0010Options
Device typeMulti-touch Panel PC
Housingaluminum housing with glass front for mounting arm installation for application in hazardous areas of zone 2/22
Mounting arm adapter4 M6 threaded holes in distance of 100 x 100 mm in the connection block
Slots for hard disk/flash1 slot for CFast1 slot for 2½-inch hard disk/SSD
Coolingpassive
Protection ratingIP65
Operating temperature0…45°C
Display size/resolution15" 1024 x 768, 19" 1280 x 1024 or 21.5" 1920 x 1080
Touch screenmulti-finger touch screen
ProcessorIntel Atom® E3815, 1.46 GHz, 1 core (TC2, TC3: 40)up to Intel Atom® E3845 1.91 GHz, 4 cores (TC2, TC3: 50)
Motherboard3½-inch motherboard for Intel Atom® E38xx
Memory2 GB DDR3L RAMup to 8 GB DDR3L RAM
Ethernet2 x 100/1000BASE-T on-board, one of these is led out1 additional 100/1000BASE-T to be led out
Hard disks/flash40 GB CFastup to 320 GB CFast
Interfaces1 x Ethernet 100/1000BASE-T push-pull, 2-port USB-A socket USB 2.0 with IP65 cover
Power supply24 V DC
Operating systemMicrosoft Windows Embedded Compact 7, English, supports dual-finger touch screen operationWindows Embedded Standard 7, Windows 10 IoT Enterprise
Approvals/markingsCE, UL, ATEX, IECEx, cFMus
Ex markingATEX:
II 3 G Ex nA IIC T5 Gc
II 3 D Ex tc IIIC T100 °C Dc
IECEx:
Ex nA IIC T5 Gc
Ex tc IIIC T100 °C Dc
cFMus:
Class I, II, III, Division 2, Groups A, B, C, D, F and G
Class I, Zone 2, AEx ec IIC T5 Gc
Zone 22, AEx tc IIIB T100°C Dc
CPX37xx-0010Multi-touch Panel PCs
CPX3715-001015-inch display 1024 x 768, multi-finger touch screen
CPX3719-001019-inch display 1280 x 1024, multi-finger touch screen
CPX3721-001021.5-inch display 1920 x 1080, multi-finger touch screen
OptionsCPX37xx-0010
C9900-C572processor Intel Atom® E3827, 1.75 GHz, 2 cores (TC2, TC3: 40), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise.
C9900-C573processor Intel Atom® E3845, 1.91 GHz, 4 cores (TC2, TC3: 50), instead of Intel Atom® E3815, 1.46 GHz (TC2, TC3: 40).
With Windows Embedded Compact 7 only one core is supported. Multicore support is available with Windows Embedded Standard 7 and Windows 10 IoT Enterprise.
C9900-R257memory extension to 4 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system or only 3 GB are addressable
C9900-R258memory extension to 8 GB DDR3L RAM, instead of 2 GB, requires a 64 bit operating system
C9900-M761Rotatable and tiltable mounting arm adapter for Panel PCs CP32xx-16xx, CP37xx-16xx, CPX37xx or Control Panels CP39xx with option C9900-M338 or C9900-M362. Suitable for Rittal and Rolec mounting arm systems with 48 mm tube, wiring through the mounting arm. For mounting 4 M6 threaded holes at a distance of 100 x 100 mm and 70 x 130 mm. Vertical orientation can be changed by the customer. The tilt can be locked with a clamping lever. Not mounted at the factory.
C9900-M763Rotatable and tiltable mounting arm adapter for Panel PCs CP37xx-16xx, CPX37xx or Control Panels CP39xx with option C9900-M338 or C9900-M362. Suitable for Rittal and Rolec mounting arm systems with 48 mm tube, wiring through the mounting arm. For mounting 4 M6 threaded holes at a distance of 100 x 100 mm and 70 x 130 mm. Vertical orientation can be changed by the customer. Not mounted at the factory.
C9900-E185IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-D1981 slot for one 2½ inch hard disk or SSD, instead of 1 slot for one CFast card
C9900-H752solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 40 GB CFast card, requires Windows Embedded Standard 7 or Windows 10 IoT Enterprise
C9900-H748solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 40 GB CFast card, requires Windows Embedded Standard 7 or Windows 10 IoT Enterprise
C9900-H796solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 40 GB CFast card
C9900-S706TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-S708TwinCAT 2 NC I runtime for Windows Embedded Compact 7
Accessories
C9900-K363Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 2.00 m
C9900-K281Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 3.00 m
C9900-K282Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 5.00 m
C9900-K283Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 10.00 m
C9900-K284Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 15.00 m
C9900-K285Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 20.00 m
C9900-K286Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 30.00 m
C9900-K287Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 40.00 m
C9900-K288Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 50.00 m

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use