DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

CPX37xx | Multi-touch Panel PC

Hannover Messe

Hannover Messe

With the CPX Panel PC series, the proven multi-touch technology of Beckhoff Panel PCs is available in particularly robust versions, complying with the requirements for use in hazardous areas classified zone 2/22. The high level of functionality and excellent build quality ensure the reliability of CPX panels even under harsh environmental conditions. The capacitive touch technology provides the typical convenient operation of all Beckhoff multi-touch panels. The aesthetically pleasing appearance of the panel and the look and feel of the aluminum housing are maintained, making them visual highlights in explosion-proof environments.

Scalable performance

The CPX37xx Panel PCs features an Intel Atom® processor with up to four cores and are available with three different displays in the sizes 15, 19 and 21.5 inches.

 

Highest data availability and data security

Due to the fanless structure and the use of a CFast card, the CPX37xx does not contain any rotating components. The CPX37xx comes with a 24 V power supply unit.

 

Accessibility of the components

Data media and the lithium battery of the system clock are accessible from the rear.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces the CPX37xx is ideally suited as a compact central processing unit for an EtherCAT control system.

 

Flexible expansion options

Optionally, a second Ethernet interface and a 2½-inch hard disk/SSD can be integrated instead of the CFast card.

 

Flexible mounting arm installation

Parallel to the CP37xx with integrated mounting arm adapters, the CPX37xx offer the option of freely selecting a mounting arm adapter. The optionally available mounting arm adapter C9900-M763, which can be installed by the customer from above or below, is attached to the 100 x 100 mm connection diagram with four M6 screws. As with standard Beckhoff Control Panels, it can thus be adapted to a 48 mm support arm system. Without the rotatable and tiltable adapter, the multi-touch Panel PC can be flexibly mounted by using the connection diagram.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CPX37xx-0010Intel Atom® (TC2, TC3: 40*)regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use