DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

CP77xx-xxxx-0050 | Panel PC

The CP77xx Panel PC series is designed for mounting arm installation. Control Panels form the front of the IP65 Panel PC. The right display size and keyboard are thus available for every application. The CP77xx Industrial PCs represent a powerful platform for use in machine and plant construction, for example using the TwinCAT automation software.

Wide range of input options

The PC can be equipped with a 12-, 15- or 19-inch LC display, as a monitor without keys or with different types of keyboard. Optionally, a touch screen or touch pad is available. In addition, a large number of push-button extensions are available.

 

Industrial design

Cooling is achieved directly via the rear panel of the Control Panel. No fan is required. The PC can be operated at up to 45°C ambient temperature.

The housing is optionally designed for direct wall mounting or for mounting arm installation. The mounting arm can be attached from above or below. If a mounting arm is used, the connection cables are fed through the mounting arm adapter attached centrally at the rear. Prefabricated cables in various lengths are available for the Ethernet connections.

 

Scalable performance

The compact aluminum housing of the Panel PCs CP77xx is equipped with an Intel Atom® x5-E39xx with up to four cores.

 

Central EtherCAT control

Due to its two independent gigabit Ethernet interfaces, the CP77xx are ideally suited as a compact central processing unit for an EtherCAT control system. The CP77xx series Panel PCs are supplied with a 24 V power supply unit.

 

Accessibility of the components

The CFast card and the lithium battery for the system clock are located under a cover and accessible from the rear.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP77xx-xxxx-0050Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP77xx-xxxx-0050Options
Device typePanel PC
Housingaluminum housing
Installation4 threaded holes M6 x 18 mm in the backplanemounting arm adapter
Protection ratingIP65
Operating temperature0…45°C
Display size/resolution12" 800 x 600, 15" 1024 x 768 or 19" 1280 x 1024
Touch screensingle-finger touch screen or touch pad
Front keyboardalphanumerical or numerical PC keyboard in US layout or only function keys, each variant with 10 PLC special keys and LEDs or front laminate without keys, only display
ProcessorIntel Atom® x5-E3930, 1.3 GHz, 2 cores (TC3: 40)Intel Atom® x5-E3940, 1.6 GHz, 4 cores (TC3: 50)
Motherboardcompact motherboard for Intel Atom® x5-E39xx
Memory4 GB DDR4 RAMup to 8 GB DDR3L RAM ex factory
Ethernet2 x 10/100/1000BASE-T IP65
Hard disks/flash40 GB CFastup to 320 GB CFast
Interfaces1 x RS232 serial port interface in the backplane, DIN 12-pin IP65, with adapter cable from DIN 12-pin to D-sub, 9-pin
Power supply24 V DC
Operating systemWindows 10 IoT Enterprise
CP77xx-xxxx-0050Panel PCs
CP7701-0000-005012-inch display 800 x 600, without keys
CP7701-0001-005012-inch display 800 x 600, without keys, touch screen
CP7701-0020-005012-inch display 800 x 600, without keys, USB A socket in the front
CP7701-0021-005012-inch display 800 x 600, without keys, USB A socket in the front, touch screen
CP7711-0000-005012-inch display 800 x 600, function keys
CP7711-0001-005012-inch display 800 x 600, function keys, touch screen
CP7721-0000-005012-inch display 800 x 600, numeric keyboard
CP7721-0001-005012-inch display 800 x 600, numeric keyboard, touch screen
CP7721-0002-005012-inch display 800 x 600, numeric keyboard, touch pad
CP7731-0000-005012-inch display 800 x 600, alphanumeric keyboard
CP7731-0001-005012-inch display 800 x 600, alphanumeric keyboard, touch screen
CP7731-0002-005012-inch display 800 x 600, alphanumeric keyboard, touch pad
CP7702-0000-005015-inch display 1024 x 768, without keys
CP7702-0001-005015-inch display 1024 x 768, without keys, touch screen
CP7702-0020-005015-inch display 1024 x 768, without keys, USB A socket in the front
CP7702-0021-005015-inch display 1024 x 768, without keys, USB A socket in the front, touch screen
CP7712-0000-005015-inch display 1024 x 768, function keys
CP7712-0001-005015-inch display 1024 x 768, function keys, touch screen
CP7722-0000-005015-inch display 1024 x 768, numeric keyboard
CP7722-0001-005015-inch display 1024 x 768, numeric keyboard, touch screen
CP7722-0002-005015-inch display 1024 x 768, numeric keyboard, touch pad
CP7732-0000-005015-inch display 1024 x 768, alphanumeric keyboard
CP7732-0001-005015-inch display 1024 x 768, alphanumeric keyboard, touch screen
CP7732-0002-005015-inch display 1024 x 768, alphanumeric keyboard, touch pad
CP7703-0000-005019-inch display 1280 x 1024, without keys
CP7703-0001-005019-inch display 1280 x 1024, without keys, touch screen
CP7703-0020-005019-inch display 1280 x 1024, without keys, USB A socket in the front
CP7703-0021-005019-inch display 1280 x 1024, without keys, USB A socket in the front, touch screen
CP7713-0000-005019-inch display 1280 x 1024, function keys
CP7713-0001-005019-inch display 1280 x 1024, function keys, touch screen
CP7723-0000-005019-inch display 1280 x 1024, numeric keyboard
CP7723-0001-005019-inch display 1280 x 1024, numeric keyboard, touch screen
CP7723-0002-005019-inch display 1280 x 1024, numeric keyboard, touch pad
CP7733-0000-005019-inch display 1280 x 1024, alphanumeric keyboard
CP7733-0001-005019-inch display 1280 x 1024, alphanumeric keyboard, touch screen
CP7733-0002-005019-inch display 1280 x 1024, alphanumeric keyboard, touch pad
OptionsCP77xx-xxxx-0050
C9900-C584processor Intel Atom® x5-E3940, 1.6 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x5-E3930, 1.3 GHz (TC3: 40) and 4 GB DDR4 RAM
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-E1692-port USB socket inside the Control Panel or Panel PC backplane, DIN 8-pin with screw-on cap IP65 with adapter cable from DIN 8-pin to 2 x USB, inside a Panel PC backplane only 2 USB ports are possible.
C9900-E2151-port USB socket inside the Control Panel or Panel PC backplane, USB-A socket with screw-on cap IP65, inside a Panel PC backplane only one USB socket is possible.
C9900-T900touch screen pen with holder for CP7xxx
C9900-M400Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP7xxx, can be ordered only together with the Control Panel or Panel PC.
C9900-K605Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5, RJ45, plug, straight, male, IP67, 8-pin – RJ45, plug, straight, male, IP20, 8-pin, 5.00 m
C9900-K606Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5, RJ45, plug, straight, male, IP67, 8-pin – RJ45, plug, straight, male, IP20, 8-pin, 10.00 m
C9900-K607Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5, RJ45, plug, straight, male, IP67, 8-pin – RJ45, plug, straight, male, IP20, 8-pin, 20.00 m
C9900-K608Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5, RJ45, plug, straight, male, IP67, 8-pin – RJ45, plug, straight, male, IP20, 8-pin, 30.00 m
C9900-K609Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5, RJ45, plug, straight, male, IP67, 8-pin – RJ45, plug, straight, male, IP20, 8-pin, 40.00 m
C9900-K610Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.5, RJ45, plug, straight, male, IP67, 8-pin – RJ45, plug, straight, male, IP20, 8-pin, 50.00 m
Operating systems Windows 10 IoT Enterprise 2019 LTSC and 2021 LTSC, 64 bit

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use