DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

CP77xx | Economy Panel PC

The CP77xx Panel PC series is designed for mounting arm installation. Control Panels form the front of the IP65 Panel PC. The right display size and keyboard are thus available for every application. The CP77xx Industrial PCs represent a powerful platform for use in machine and plant construction, for example using the TwinCAT automation software.

Wide range of input options

The PC can be equipped with a 12-, 15- or 19-inch LC display, as a monitor without keys or with different types of keyboard. Optionally, a touch screen or touch pad is available. In addition, a large number of push-button extensions are available.

 

Industrial design

Cooling is achieved directly via the rear panel of the Control Panel. No fan is required. The PC can be operated at up to 45°C ambient temperature.

The housing is optionally designed for direct wall mounting or for mounting arm installation. The mounting arm can be attached from above or below. If a mounting arm is used, the connection cables are fed through the mounting arm adapter attached centrally at the rear. Prefabricated cables in various lengths are available for the Ethernet connections.

 

Scalable performance

The compact aluminum housing of the Panel PCs CP77xx is equipped with an Intel Atom® x5-E39xx with up to four cores.

 

Central EtherCAT control

Due to its two independent gigabit Ethernet interfaces, the CP77xx are ideally suited as a compact central processing unit for an EtherCAT control system. The CP77xx series Panel PCs are supplied with a 24 V power supply unit.

 

Accessibility of the components

The CFast card and the lithium battery for the system clock are located under a cover and accessible from the rear.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP77xx-xxxx-0050Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use