DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

CP6700-0001-0070 | 10.1-inch Economy Panel PC

Economy control panels and panel PCs

Economy control panels and panel PCs

Reliable data backup for IPCs with the 1-second UPS

The new price/performance class for PC-based control technology

The CP6700 and CP6706 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing and, with their highly integrated 3½-inch motherboard, they represent a powerful platform for use in machine construction and plant engineering, for example with the TwinCAT automation software running on Windows 10 IoT Enterprise. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.

Scalable performance

Both sizes are equipped with Intel Atom® processors with up to four cores and with a screen size of 7 or 10.1-inch.

 

Highest data availability and data security

Due to the fanless design and the use of a CFast card, the CP6700 and CP6706 Panel PCs contain no rotating components. A 24 V power supply unit is included with both variants, optionally also with a capacitive uninterruptible power supply (1-second UPS).

 

Flexible expansion options

The optional C9900-G07x push-button extensions supplement the built-in Panel PCs by an emergency stop and three push-buttons with signal lamps. In addition, a third Ethernet interface can be integrated.

 

Accessibility of the components

The CFast card and the lithium battery for the system clock are accessible from the rear side in the connector bracket.

 

Central EtherCAT control

Due to the two independent Ethernet interfaces, the CP6700 and CP6706 Panel PCs are ideally suited for use as the compact central unit of an EtherCAT controller.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

product announcement | estimated market release April 2025

Product variantsProcessorProduct status
CP6700-0001-0070Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement
CP6700-0001-0060Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
CP6700-0001-0050Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery
CP6706-0001-0070Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
product announcement
CP6706-0001-0060Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
CP6706-0001-0050Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP6700-0001-0070Options
Device typeEconomy built-in Panel PC
Housingaluminum front with sheet-steel rear cover
Slots for hard disk/flash1 slot for CFast
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP54, rear side IP20
Operating temperature0…55°C
Display size/resolution10.1" 1024 x 600
Touch screensingle-finger touch screen
ProcessorIntel Atom® x6214RE, 1.4 GHz, 2 cores (TC3: 40)Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50)
Motherboard3½-inch motherboard for Intel Atom® x6
Memory4 GB DDR4 RAMup to 8 GB DDR4 RAM ex factory
Graphicintegrated in the processor
Ethernet2 x 100/1000/2500BASE-T on-board1 additional 100/1000/2500BASE-T
Hard disks/flash40 GB CFast cardup to 320 GB CFast card
Interfaces2 x USB 3.1 Gen. 2, 2 x USB 2.0, 1 x DVI
Power supply24 V DC1-second UPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD
Options10.1-inch economy Panel PC
C9900-C591processor Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x6214RE, 1.4 GHz (TC3: 40) and 4 GB DDR4 RAM
C9900-B424third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000/2500BASE-T connector inside the connector bracket at the connection section
C9900-H62080 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H628160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-H673320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card
C9900-U214internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the flash card, requires TwinCAT
C9900-G072Push-button extension for CP6x00 with landscape 10.1-inch display
– push-button extension on the bottom side
– 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
– 1 emergency stop, type RAFI RAFIX 22FS+
– Labels for push-button caps for individual marking of each push-button can be ordered as an option.
– The emergency stop is wired with two normally-closed contacts, the red push-button with one normally-closed contact and the remaining push-buttons each with one normally-open contact to a terminal row.
– Additionally, all push-buttons are transmitted with a normally-open contact via USB.
– The LEDs of the push-buttons are controlled via USB only.
C9900-G073Push-button extension for CP6x00 with landscape 10.1-inch display
– push-button extension on the bottom side
– 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
– 1 emergency stop, type RAFI RAFIX 22FS+
– Labels for push-button caps for individual marking of each push-button can be ordered as an option.
– The emergency stop and the red push-button are wired each with two normally-closed contacts to a terminal row. The remaining push-buttons are wired each with two normally-open contacts to a terminal row.
– The LEDs of the push-buttons are wired to a terminal row.
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit, and TwinCAT/BSD

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use