DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

CP67xx | Economy built-in Panel PC

The CP67xx built-in Panel PC series is designed for installation in the front of a control cabinet or control housing. The CP67xx series combines the Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size and keyboard are available for every application.

With their highly integrated 3½-inch motherboard the CP67xx built-in Industrial PCs represent a high-performance platform for machine construction and plant engineering applications that can for example be used in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.

Wide range of input options

The PC can be equipped with a 5.7-, 12-, 15- or 19-inch LC display, or as a monitor without keys or with different types of keyboard. Optionally, a touch screen or touch pad is available. In addition, a large number of push-button extensions are available.

 

Scalable performance

A CP67xx Panel PC is equipped with an with Intel Atom® with up to four cores and a CFast card. It contains no rotating parts. In each configuration the fanless Panel PCs of this series are approved for ambient temperatures between 0 and 55°C.

The CP67xx Panel PCs are supplied with a CFast card and a 2½-inch hard disk or SSD. The CP67xx have a 24 V power supply unit.

 

Accessibility of the components

The data media and the lithium battery for the system clock are accessible from the rear.

 

Central EtherCAT control

Due to its two independent Ethernet interfaces, the CP67xx is ideally suited as a compact central processing unit for an EtherCAT control system.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP67xx-xxxx-0060Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*)
regular delivery
CP67xx-xxxx-0050Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or
Intel Atom®, 4 cores (TC2, TC3: 50*)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

© Beckhoff Automation 2024 - Terms of Use