![CP27xx-0030 | The fanless multi-touch built-in Panel PC](https://multimedia.beckhoff.com/media/cp27xx__web_main2_preview.png)
The CP27xx built-in Panel PC series is characterized by a modern operating concept with multi-touch display as well as an advanced, elegant device design. It is designed for installation in the front of a control cabinet. The CP27xx combine reliable Beckhoff Control Panel design with state-of-the-art Industrial PC technology. The right display size is available for every application. With their highly integrated 3½-inch motherboards, the CP27xx built-in Industrial PCs represent a high-performance platform for machine design and plant engineering applications that can be used, for example, in conjunction with TwinCAT automation software under Windows 10 IoT Enterprise.
Scalable performance
CP27xx Panel PCs are equipped with Intel Atom® with up to four cores and have one or two CFast cards.
Highest data availability and data security
CP27xx are supplied with a 24 V power supply unit, optionally also with an integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail close to the PC.
Accessibility of the components
Data media and the lithium battery of the system clock are accessible from the rear.
Central EtherCAT control
Due to its two independent Ethernet interfaces the CP27xx is ideally suited as a compact central processing unit for an EtherCAT control system. A third independent Ethernet interface is available as an option.
Flexible expansion options
An optional PCIe module slot offers the possibility to extend the PC, e.g. with additional Ethernet interfaces.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
product announcement | estimated market release April 2025
Product variants | Processor | Product status |
---|---|---|
CP27xx-0030 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | product announcement |
CP27xx-0020 | Intel Atom®, 2 cores (TC3: 40*) or
Intel Atom®, 4 cores (TC3: 50*) | regular delivery |
CP27xx-0010 | Intel Atom®, 1 core (TC2, TC3: 40*),
Intel Atom®, 2 cores (TC2, TC3: 40*) or Intel Atom®, 4 cores (TC2, TC3: 50*) | regular delivery |
*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.
Product information
Technical data | CP27xx-0030 | Options |
---|---|---|
Device type | Fanless multi-touch built-in Panel PC | |
Housing | aluminum housing with glass front | stainless steel housing with glass front at 12.1", 15", 15.6", 18.5" and 21.5" display |
Slots for hard disk/flash | 2 slots for CFast | |
Installation | pull-out clamping levers for fast installation without loose parts | |
Protection rating | front side IP65, rear side IP20 | |
Operating temperature | 0…55°C | |
Display size/resolution | 12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080 | |
Touch screen | multi-finger touch screen | |
Processor | Intel Atom® x6214RE, 1.4 GHz, 2 cores (TC3: 40) | Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) |
Motherboard | 3½-inch motherboard for Intel Atom® x6 | |
PCIe/PCI slots | – | 1 PCIe module slot |
Memory | 4 GB DDR4 RAM | up to 8 GB DDR4 RAM |
Graphic | integrated in the processor | |
Ethernet | 2 x 100/1000/2500BASE-T on-board | 1 additional 100/1000/2500BASE-T |
Hard disks/flash | 40 GB CFast card | up to 320 GB CFast card |
Interfaces | 2 x USB 3.1 Gen. 2, 2 x USB 2.0, 1 x DVI | 1 x USB in the front |
Power supply | 24 V DC | UPS |
Operating system | – | Windows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD |
CP27xx-0030 | Fanless multi-touch built-in Panel PC |
---|---|
CP2712-0030 | 12-inch display 800 x 600, multi-finger touch screen |
CP2713-0030 | 12.1-inch display 1280 x 800, multi-finger touch screen |
CP2715-0030 | 15-inch display 1024 x 768, multi-finger touch screen |
CP2716-0030 | 15.6-inch display 1366 x 768, multi-finger touch screen |
CP2718-0030 | 18.5-inch display 1366 x 768, multi-finger touch screen |
CP2719-0030 | 19-inch display 1280 x 1024, multi-finger touch screen |
CP2721-0030 | 21.5-inch display 1920 x 1080, multi-finger touch screen |
CP2724-0030 | 24-inch display 1920 x 1080, multi-finger touch screen |
Options | CP27xx-0030 |
---|---|
C9900-T327 | 18.5-inch display with Full HD resolution 1920 x 1080, instead of standard resolution 1366 x 768 |
C9900-E268 | 1-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP65 |
C9900-F942 | stainless steel front with blue silicone seal for CP2x13-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F944 | stainless steel front with blue silicone seal for CP2x15-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F945 | stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F946 | stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F948 | stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-C591 | processor Intel Atom® x6416RE, 1.7 GHz, 4 cores (TC3: 50) and memory extension to 8 GB DDR4 RAM instead of Intel Atom® x6214RE, 1.4 GHz (TC3: 40) and 4 GB DDR4 RAM |
C9900-B628 | third on-board Ethernet adapter on the 3½-inch motherboard for Intel Atom®, wired out with a 100/1000/2500BASE-T connector inside the connector bracket at the connection section |
C9900-B518 | 1 PCIe module slot integrated inside CP27xx, to plug-in Beckhoff PCIe modules, instead of 1 connector bracket to lead out interfaces |
C9900-E233 | 1 serial port RS232 of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx |
C9900-E234 | 2 USB ports of the motherboard led out at the connection section of a C5210, C65x5, CP2xxx or CP62xx |
C9900-E240 | Serial port COM2 RS232, optically linked, overload protection, D-sub 9-pin connector. |
C9900-E241 | Serial port COM2 RS485, optically linked, overload protection, D-sub 9-pin connector.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on |
C9900-E242 | Serial port COM2 RS422, optically linked, overload protection, D-sub 9-pin connector.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on |
C9900-H583 | 40 GB CFast card, 3D flash, extended temperature range |
C9900-H587 | 80 GB CFast card, 3D flash, extended temperature range |
C9900-H624 | 160 GB CFast card, 3D flash, extended temperature range |
C9900-H669 | 320 GB CFast card, 3D flash, extended temperature range |
C9900-H620 | 80 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-H628 | 160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-H673 | 320 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card |
C9900-U209 | uninterruptible power supply UPS, integrated into the 24 V power supply, without battery |
C9900-U330 | battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
C9900-U332-0010 | battery pack for 24 V power supply with integrated UPS C9900-U209 at PCs with Intel Atom® processor, external, for DIN rail mounting, 1.2 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM |
CP27xx-0030 | Options for CP27xx with 1 module slot C9900-B518 |
---|---|
FC9062 | Gigabit Ethernet PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, PCI Express x1 bus |
C9900-E301 | RS232 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B. Requires 2 adapter cables C9900-K920 ix industrial™ type B to D-Sub, 9 pin. |
C9900-K920 | RS232 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, plug, straight, male, IP20, 9-pin, 0.50 m |
C9900-E309 | RS485 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-E310 | RS422 PCIe module for PCs with Beckhoff PCIe module slots, 2-channel, optically linked, 2 sockets ix industrial™ type B.
Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on. Requires 2 adapter cables C9900-K922 ix industrial™ type B to D-sub, 9 pin. |
C9900-K922 | RS422/RS485 cable, shielded, PVC, 5 x 2 x 0.14 mm², fixed installation, gray, ix Industrial®, type B, plug, straight, male, IP20, 10-pin – D-sub, socket, straight, female, IP20, 9-pin, 0.50 m |
C9900-E277 | USB 3.0 PCIe module
– 2-port USB 3.0 interfaces – USB transfer rate up to 5 Gbit/s for USB 3.0 – compatible to all USB standards – delivers up to 1 A supply current at each USB port – requires Windows Embedded Standard 7 or Windows 10 |
Operating systems Windows 10 IoT Enterprise 2021 LTSC, 64 bit, and TwinCAT/BSD
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use