DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

Image similar, may contain optional accessories
CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

Power
E-bus or K-bus
Coupler
supply
Input for
power contacts
Power contacts
Front flap
USB port
Link/Act
Ethernet connection
Link/Act
Ethernet RJ45 (switched)
Link/Act
Ethernet RJ45 (switched)
CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

CX8290 | Embedded PC with Arm® Cortex®-A53 and 2-port Ethernet switch

CX8200 Embedded PC series: higher computing power in a compact format

CX8200 Embedded PC series: higher computing power in a compact format

Embedded PCs with an Arm® Cortex® CPU

TwinCAT runtime for Linux® from Beckhoff

The CX8290 Embedded PC is a controller with a second, switched Ethernet port. Protocols such as real-time Ethernet, ADS UDP/TCP, and EAP (EtherCAT Automation Protocol) are supported, and additional real-time protocols such as PROFINET, EtherNet/IP™, and BACnet/IP can be retrofitted via TwinCAT Functions.

The CX8290 features an Arm® Cortex®-A53 dual-core processor with 1.2 GHz. The basic configuration of the CX8200 includes a 1 Gbit Ethernet interface, a USB 3.0 interface, a 1 GB LPDDR4 RAM, and a slot for a microSD card. The microSD card is not included in the scope of delivery and must be ordered separately, taking the desired memory capacity into account.

E-bus or K-bus terminals can be attached as required; the CX8290 automatically recognizes the type of I/O system connected during the start-up phase. The control system is programmed with TwinCAT 3 via the bus interface or the additional Ethernet interface. TwinCAT 3 licenses must be ordered via the TwinCAT 3 price list.

Beckhoff RT Linux® is used as operating system.

Product status:

regular delivery

Product information

Technical dataCX8290
ProcessorArm® Cortex®-A53, 1.2 GHz
Number of cores2
Flash memoryslot for microSD card, card not included (requires a microSD card with a minimum capacity of 16 GB)
Main memory1 GB LPDDR4 RAM (not expandable)
1-second UPSintegrated (1 MB on microSD card)
Interfaces1 x RJ45 10/100/1000 Mbit/s, 1 x USB 3.0, 1 x bus interface
Coolingpassive
Bus interface2 x Ethernet RJ45 (switched, 10/100/1000 Mbit/s), optionally PROFINET (TF627x), EtherNet/IP™ (TF628x), BACnet/IP (TF8020)
Diagnostics LED1 x TC status, 1 x WD, 1 x error
Clockinternal, capacitor-buffered real-time clock for time and date (storage capacity > 21 days)
Operating systemBeckhoff RT Linux®
Control softwareTwinCAT 3 runtime (XAR) from TwinCAT 3.1 Build 4026
I/O connectionE-bus or K-bus, automatic recognition
Power supply24 V DC (-15%/+20%)
Current supply E-bus/K-bus2 A
Max. power consumption4 W
Max. power consumption (with loading UPS)7.5 W
Max. power consumption E-bus/K-bus10 W (5 V/max. 2 A)
Dimensions (W x H x D)71 mm x 100 mm x 73 mm
Weightapprox. 220 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protection ratingIP20
Approvals/markingsCE, UL
TwinCAT 3 platform levelEconomy (20); please see here for an overview of all the TwinCAT 3 platform level
Accessories
CX1900-013216 GB microSD card
ZK1090-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
ZK1093-9191-0xxxRJ45, plug, straight, male, 8-pin – RJ45, plug, straight, male, 8-pin
C9900-K530,-K552,-K553,-K554USB cable, shielded, PVC, 1 x 2 x 28AWG + 2C 20AWG, fixed installation, black, USB A, plug, straight, male, 4-pin – USB B, plug, straight, male, 4-pin
C9900-K569,-K570,K577USB cable, shielded, PVC, 2 x 2 x AWG28 + 1 x 2 AWG28 + 1 x 2 x AWG24, fixed installation, black, USB A, plug, straight, male, 9-pin – USB B, plug, straight, male, 9-pin
BZ1xxx100 contact labels, various colors, pre-printed
BZ2xxx100 contact labels, various colors, blank

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use