The CX5120-01xx-9020 has been technically adapted to the CX5110 and also features a 1.20-GHz Intel Atom® single-core processor. The CX5120-01xx-9020 is therefore 100% binary and functionally compatible with the CX5110 and is intended for substitution and replacement deliveries until the CX5110 is available.
The hardware interfaces are based on the existing CX5100 series and are identical in design. Two independent, gigabit-capable Ethernet interfaces are available, in addition to four USB 2.0 interfaces and a DVI-I interface. A wide range of additional connection options or gateway functions are available thanks to the optional interface and I/O level, which can consist of either E-bus or K-bus terminals and can be fitted ex factory.
The CX5120-01xx-9020 has a 128-kB NOVRAM persistent data memory as standard. In addition, the embedded PC can be ordered ex factory with a capacitive 1-second UPS. The CX5120-01xx-9020 is characterized by low power consumption and a fanless design.
Depending on the installed TwinCAT runtime environment, the CX5120-01xx-9020 can be used for the implementation of PLC or PLC/motion control projects with or without visualization.
Product status:
regular delivery
Product information
Technical data | CX5120-01xx-9020 |
---|---|
Processor | Intel Atom® E3815, 1.20 GHz |
Number of cores | 1 |
Flash memory | slot for CFast card and microSD card, 512 MB microSD card included |
Main memory | 2 GB DDR3 RAM (not expandable) |
Interfaces | 2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 2.0, 1 x optional interface |
Cooling | passive |
Diagnostics LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
Clock | internal battery-backed clock for time and date (battery exchangeable) |
Operating system | Windows Embedded Compact 7 |
Control software | TwinCAT 2 runtime TwinCAT 3 runtime (XAR) |
I/O connection | E-bus or K-bus, automatic recognition |
Power supply | 24 V DC (-15%/+20%) |
NOVRAM | 128 kB |
Current supply E-bus/K-bus | 2 A |
Max. power consumption | 10 W |
Max. power consumption E-bus/K-bus | 10 W (5 V/max. 2 A) |
Weight | approx. 975 g |
Dimensions (W x H x D) | 122 mm x 100 mm x 92 mm |
Relative humidity | 95%, no condensation |
Operating/storage temperature | -25…+60°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protection rating | IP20 |
Approvals/markings | CE, UL |
TwinCAT 3 platform level | Economy Plus (30); please see here for an overview of all the TwinCAT 3 platform level |
Ordering information | |
---|---|
CX5120-0100-9020 | CPU module, no operating system, no TwinCAT |
CX5120-0110-9020 | CPU module, Microsoft Windows Embedded Compact 7, no TwinCAT |
CX5120-0111-9020 | CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 PLC runtime |
CX5120-0112-9020 | CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 2 NC PTP runtime |
CX5120-0115-9020 | CPU module, Microsoft Windows Embedded Compact 7, TwinCAT 3 runtime (XAR), no licenses included |
The end date of the extended support for the operating system Microsoft Windows Embedded Compact 7 has already passed. Up-to-date security updates can no longer be provided. TwinCAT is only supported up to build 4024.
TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.
Options | |
---|---|
CX5120-U900 | option only for CX5120-01xx-9020, internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the microSD card |
CX1900-0123 | 1 GB microSD card, instead of 512 MB microSD card* |
CX1900-0125 | 2 GB microSD card, instead of 512 MB microSD card* |
Optional interfaces | |
---|---|
CX5120-N030 | RS232 interface, D-sub plug, 9-pin (RXD, TXD, RTS, CTS) |
CX5120-N031 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on |
CX5120-N031-0001 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on |
CX5120-N031-0002 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off |
CX5120-N031-0003 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off |
CX5120-N031-0004 | RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on |
CX5120-B110 | EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45) |
CX5120-M310 | PROFIBUS master interface, D-sub socket, 9-pin |
CX5120-B310 | PROFIBUS slave interface, D-sub socket, 9-pin |
CX5120-M510 | CANopen master interface, D-sub plug, 9-pin |
CX5120-B510 | CANopen slave interface, D-sub plug, 9-pin |
CX5120-M930 | PROFINET RT, controller interface, Ethernet (2 x RJ45 switch) |
CX5120-B930 | PROFINET RT, device interface, Ethernet (2 x RJ45 switched) |
Accessories | |
---|---|
CX1900-0101 | DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface). |
CX1900-0102 | Spare battery suitable for CX81x0, CX5xxx, CX90x0, CX20xx – lithium button cell type CR2032, 3V/225 mAh – follow polarity when installing |
CX1900-0122 | 512 MB microSD card |
CX1900-0124 | 1 GB microSD card |
CX1900-0126 | 2 GB microSD card |
CX2900-0026 | 20 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems) |
CX2900-0038 | 40 GB CFast card, 3D flash, extended temperature range |
CX2900-0040 | 80 GB CFast card, 3D flash, extended temperature range |
CX2900-0042 | 160 GB CFast card, 3D flash, extended temperature range |
CX2900-0044 | 320 GB CFast card, 3D flash, extended temperature range |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use