![CP6900-0001-0010 | Economy built-in Control Panel with DVI/USB Extended interface](https://multimedia.beckhoff.com/media/cp6900-0001-0000__web_main_preview.png)
The CP6900 Economy Control Panel expands the IPC entry-level class by a built-in Control Panel with DVI/USB extended interface. The panel is designed for installation in the front of a control cabinet and has a 10.1-inch touch screen display. Ideally combined with the compact Embedded PCs from the CX series or the C6xxx Industrial PCs, this results in an inexpensive PC/panel system. The CP6900 is supplied with a 24 V power supply. The integrated DVI/USB Extended technology enables remote panel operation at a distance of up to 50 m from the PC. The optional C9900-G07x push-button extensions supplement the Control Panel with an emergency stop and three push-buttons with signal lamp.
Flexible expansion options
The optional C9900-G07x push-button extensions supplement the CP6906 and CP6900 Economy Control Panels by an emergency stop and three push-buttons with signal lamps.
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Transmission technology | Product status |
---|---|---|
CP6900-0001-0010 | DVI/USB Extended 2.0 | regular delivery |
CP6906-0001-0010 | DVI/USB Extended 2.0 | regular delivery |
Product information
Technical data | CP6900-0001-0010 |
---|---|
Device type | Economy built-in Control Panel with DVI/USB Extended interface |
Housing | aluminum front with sheet-steel rear cover |
Display size/resolution | 10.1" 1024 x 600 |
Touch screen | single-finger touch screen |
Protection rating | front side IP54, rear side IP20 |
Connection technology | DVI-E and USB-E 2.0 enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s. |
Interfaces | RJ45 for USB-E 2.0, USB 2.0 input for the direct connection to the standard USB output of a PCs at a distance up to 5 m, DVI input, 2 x USB 2.0 |
Operating temperature | 0…55°C |
Installation | pull-out clamping levers for fast installation without loose parts |
Power supply | 24 V DC |
Options | Economy built-in Control Panel CP6900-0001-0010 with DVI/USB Extended interface |
---|---|
C9900-T902 | touch screen pen with wall holder for CP6xxx |
C9900-K560 | Connecting kit for CP69xx including C9900-K549 DVI cable, C9900-K554 USB 2.0 cable (1.00 m) – 1.00 m |
C9900-K513 | Connecting kit for CP69xx including C9900-K550 DVI cable, C9900-K552 USB 2.0 cable (3.00 m) – 3.00 m |
C9900-K515 | Connecting kit for CP69xx including C9900-K527 DVI cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m |
C9900-K625 | Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K528 DVI cable, C9900-K538 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 10.00 m |
C9900-K626 | Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K534 DVI cable, C9900-K539 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 20.00 m |
C9900-K627 | Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K535 DVI cable, C9900-K540 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 30.00 m |
C9900-K628 | Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K536 DVI cable, C9900-K541 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 40.00 m |
C9900-K629 | Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K537 DVI cable, C9900-K542 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 50.00 m |
C9900-K777 | Connecting kit for CP69xx including C9900-K780 DisplayPort cable, C9900-K554 USB 2.0 cable (1.00 m) – 1.00 m |
C9900-K947 | Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69x including C9900-K820 DisplayPort cable, C9900-K577 USB 3.0 cable (2.00 m) – 2.00 m |
C9900-K778 | Connecting kit for CP69xx including C9900-K781 DisplayPort cable, C9900-K552 USB 2.0 cable (3.00 m) – 3.00 m |
C9900-K779 | Connecting kit for CP69xx including C9900-K782 DisplayPort cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m |
C9900-G072 | Push-button extension for CP6x00 with landscape 10.1-inch display
– push-button extension on the bottom side – 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm – 1 emergency stop, type RAFI RAFIX 22FS+ – Labels for push-button caps for individual marking of each push-button can be ordered as an option. – The emergency stop is wired with two normally-closed contacts, the red push-button with one normally-closed contact and the remaining push-buttons each with one normally-open contact to a terminal row. – Additionally, all push-buttons are transmitted with a normally-open contact via USB. – The LEDs of the push-buttons are controlled via USB only. |
C9900-G073 | Push-button extension for CP6x00 with landscape 10.1-inch display
– push-button extension on the bottom side – 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm – 1 emergency stop, type RAFI RAFIX 22FS+ – Labels for push-button caps for individual marking of each push-button can be ordered as an option. – The emergency stop and the red push-button are wired each with two normally-closed contacts to a terminal row. The remaining push-buttons are wired each with two normally-open contacts to a terminal row. – The LEDs of the push-buttons are wired to a terminal row. |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use