DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906

CP6906

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

optional C9900-G07x push-button extension

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906

CP6906

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

CP6906-0001-0010 | Economy built-in Control Panels with DVI/USB Extended interface

optional C9900-G07x push-button extension

Economy control panels and panel PCs

Economy control panels and panel PCs

The CP6906 Economy Control Panel expands the IPC entry-level class by a built-in Control Panel with DVI/USB extended interface. The panel is designed for installation in the front of a control cabinet and has a 7-inch touch screen display. Ideally combined with the compact Embedded PCs from the CX series or the C6xxx Industrial PCs, this results in an inexpensive PC/panel system. The CP6906 is supplied with a 24 V power supply. The integrated DVI/USB Extended technology enables remote panel operation at a distance of up to 50 m from the PC.The optional C9900-G07x push-button extensions supplement the Control Panel with an emergency stop and three push-buttons with signal lamp.

Flexible expansion options

The optional C9900-G07x push-button extensions supplement the CP6906 and CP6900 Economy Control Panels by an emergency stop and three push-buttons with signal lamps.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyProduct status
CP6900-0001-0010DVI/USB Extended 2.0regular delivery
CP6906-0001-0010DVI/USB Extended 2.0regular delivery

Product information

Technical dataCP6906-0001-0010
Device typeEconomy built-in Control Panel with DVI/USB Extended interface
Housingaluminum front with sheet-steel rear cover
Display size/resolution7" 800 x 480
Touch screensingle-finger touch screen
Protection ratingfront side IP54, rear side IP20
Connection technologyDVI-E and USB-E 2.0 enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s.
InterfacesRJ45 for USB-E 2.0, USB 2.0 input for the direct connection to the standard USB output of a PCs at a distance up to 5 m, DVI input, 2 x USB 2.0
Operating temperature0…55°C
Installationpull-out clamping levers for fast installation without loose parts
Power supply24 V DC
OptionsEconomy built-in Control Panel CP6906-0001-0010 with DVI/USB Extended interface
C9900-T902touch screen pen with wall holder for CP6xxx
C9900-K560Connecting kit for CP69xx including C9900-K549 DVI cable, C9900-K554 USB 2.0 cable (1.00 m) – 1.00 m
C9900-K513Connecting kit for CP69xx including C9900-K550 DVI cable, C9900-K552 USB 2.0 cable (3.00 m) – 3.00 m
C9900-K515Connecting kit for CP69xx including C9900-K527 DVI cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m
C9900-K625Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K528 DVI cable, C9900-K538 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 10.00 m
C9900-K626Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K534 DVI cable, C9900-K539 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 20.00 m
C9900-K627Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K535 DVI cable, C9900-K540 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 30.00 m
C9900-K628Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K536 DVI cable, C9900-K541 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 40.00 m
C9900-K629Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K537 DVI cable, C9900-K542 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 50.00 m
C9900-K777Connecting kit for CP69xx including C9900-K780 DisplayPort cable, C9900-K554 USB 2.0 cable (1.00 m) – 1.00 m
C9900-K947Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69x including C9900-K820 DisplayPort cable, C9900-K577 USB 3.0 cable (2.00 m) – 2.00 m
C9900-K778Connecting kit for CP69xx including C9900-K781 DisplayPort cable, C9900-K552 USB 2.0 cable (3.00 m) – 3.00 m
C9900-K779Connecting kit for CP69xx including C9900-K782 DisplayPort cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m
C9900-G070Push-button extension for CP6x06 with landscape 7-inch display
– push-button extension on the bottom side
– 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
– 1 emergency stop, type RAFI RAFIX 22FS+
– Labels for push-button caps for individual marking of each push-button can be ordered as an option.
– The emergency stop is wired with two normally-closed contacts, the red push-button with one normally-closed contact and the remaining push-buttons each with one normally-open contact to a terminal row.
– Additionally, all push-buttons are transmitted with a normally-open contact via USB.
– The LEDs of the push-buttons are controlled via USB only.
C9900-G071Push-button extension for CP6x06 with landscape 7-inch display
– push-button extension on the bottom side
– 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
– 1 emergency stop, type RAFI RAFIX 22FS+
– Labels for push-button caps for individual marking of each push-button can be ordered as an option.
– The emergency stop and the red push-button are wired each with two normally-closed contacts to a terminal row. The remaining push-buttons are wired each with two normally-open contacts to a terminal row.
– The LEDs of the push-buttons are wired to a terminal row.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use