DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

CP29xx-0000 | Multi-touch built-in Control Panel with DVI/USB Extended interface

Stainless steel front C9900-F94x with blue silicone seal for horizontal alignment in 7-, 12.1-, 15.6-, 18.5- and 21.5-inch display

Beckhoff Control Panels with modern multi-touch technology

Hannover Messe

CP2xxx multi-touch built-in panel

Beckhoff Control Panels with modern multi-touch technology

Hannover Messe

CP2xxx multi-touch built-in panel

Balance between latest PC technology and long-term availability of control components

Modern Control Panel technology doesn't stop with the selection of the touch technology, which forms the basis of the operation of a machine or plant. The transmission of the image and touch signals, combined with the power supply or other digital signals, must work perfectly and continuously, both mechanically and electrically, and over long distances in the industrial environment. In order to reliably ensure this, Beckhoff installs Panel electronics that it develops and manufactures itself at the production location in Verl.

Sturdy housing technology in a modern and high-class design

As a pioneer in PC-based automation, Beckhoff places the highest demands on the quality of its products and on their contemporary design. In order to harmonize the two, Beckhoff has been using solid aluminum as the raw material for the housings of its Control Panels since the 1990s. Aluminum offers very good mechanical, electrical and thermal properties. The simplicity of its processing also allows the manufacture of small series and enables customer-specific adaptations. Anodization produces a high-quality and durable surface. In addition to aluminum, stainless steel is also used as a basic material for some industries.

Advanced multi-touch operating scenarios

In the course of general digitalization, advanced multi-touch operating scenarios have become indispensable in industrial applications. Machine operators rightly expect the same level of user-friendliness in their machine or systems they are used to from smartphones and tablets. At the end of 2012 Beckhoff was one of the first automation companies to perfect advanced multi-touch technologies for use in harsh industrial environments and fitted them in its CP29xx built-in Control Panel series and the CP39xx series in the IP65 protection rating. With the CP29xx panels for installation in the front of a control cabinet, Beckhoff customers have a comprehensive range of different equipment variants at their disposal:

  • diagonals from 7 to 24 inches
  • 4:3 or widescreen format
  • various connection techniques: DVI/USB for distances of up to 50 m between PC and Control Panel; CP-Link 4 and One Cable Technology for distances of up to 100 m
  • standard or customized version
  • aluminum or stainless steel housing

Multi-touch technology

Beckhoff uses exclusively manufactured multi-touch sensors in order to meet the high demands with regard to mechanical stability, harsh industrial environmental conditions, precise operation and elegant design. In addition to modern widescreen formats, classic diagonals in 4:3 format are also available on a long-term basis. This ensures a high degree of investment protection for the user. All necessary controller boards are developed by Beckhoff and manufactured in-house. The result is a very robust overall system, which enables state-of-the-art operating comfort even in harsh machine environments.

Perfectly matched Control Panel hardware

Irrespective of the application as a display device (HMI) or as a complete Control Panel PC, Beckhoff relies on its own expertise, with motherboards developed and manufactured in-house. In this way, the user benefits from flexible, high-performance hardware platforms with guaranteed long-term availability. The in-house hardware development is rounded off by in-house BIOS development, comprehensive expertise in the area of Microsoft operating systems and the ultra-compact Beckhoff TwinCAT/BSD operating system.

The Control Panel portfolio is supplemented by TwinCAT HMI. The visualization software is integrated optimally in the TwinCAT environment and supports the technical possibilities of the Beckhoff Control Panels through modern programming and parameterization for the most diverse use cases.

Beckhoff offers the following display sizes:

Wide screen

  • 7-inch, resolution 800 x 480 (5:3)
  • 12.1-inch, resolution 1280 x 800 (16:10)
  • 15.6-inch, resolution 1366 x 768 (16:9)
  • 18.5-inch, resolution 1366 x 768 (16:9)
  • 21.5-inch, full HD resolution 1920 x 1080 (16:9)
  • 24-inch, full HD resolution 1920 x 1080 (16:9)

Further display sizes

  • 12-inch, resolution 800 x 600 (4:3)
  • 15-inch, resolution 1024 x 768 (4:3)
  • 19-inch, resolution 1280 x 1024 (5:4)

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsTransmission technologyProduct status
CP29xx-0010CP-Link 4regular delivery
CP29xx-0000DVI/USB Extendedregular delivery

Product information

Technical dataCP29xx-0000Options
Device typeMulti-touch built-in Control Panel with DVI/USB Extended interface
Housingaluminum housing with glass frontstainless steel housing with glass front at 7", 12.1", 15", 15.6", 18.5" and 21.5" display
Display size/resolution7" 800 x 480, 12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080
Touch screenmulti-finger touch screen
Protection ratingfront side IP65, rear side IP20
Connection technologyDVI-E and USB-E enables to connect the Control Panel at a distance of up to 50 m to the PC. The DVI-E input is compatible to the standard DVI output of a PC. USB-E 2.0 transmits USB 2.0 with 480 Mbit/s.
InterfacesRJ45 for USB-E 2.0, USB 3.0 input for the direct connection to the standard USB output of a PCs at a distance up to 5 m, DVI input, 2 x USB 3.0 (at more than 3 m distance to the PC limited to USB 2.0)1 x USB in the front
Operating temperature0…55°C
Installationpull-out clamping levers for fast installation without loose parts
Power supply24 V DC
CP29xx-0000Multi-touch built-in Control Panel with DVI/USB Extended interface
CP2907-00007-inch display 800 x 480, Display only, multi-finger touch screen
CP2912-000012-inch display 800 x 600, Display only, multi-finger touch screen
CP2913-000012.1-inch display 1280 x 800, Display only, multi-finger touch screen
CP2915-000015-inch display 1024 x 768, Display only, multi-finger touch screen
CP2916-000015.6-inch display 1366 x 768, Display only, multi-finger touch screen
CP2918-000018.5-inch display 1366 x 768, Display only, multi-finger touch screen
CP2919-000019-inch display 1280 x 1024, Display only, multi-finger touch screen
CP2921-000021.5-inch display 1920 x 1080, Display only, multi-finger touch screen
CP2924-000024-inch display 1920 x 1080, Display only, multi-finger touch screen
OptionsMulti-touch built-in Control Panel with DVI/USB Extended interface
C9900-M575vertical orientation of the display inside the Control Panel or Panel PC CP22xx, CP26xx, CP29xx or CP39xx instead of standard Control Panel or standard Panel PC
C9900-E2681-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP65
C9900-F941stainless steel front with blue silicone seal for CP2x07-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F942stainless steel front with blue silicone seal for CP2x13-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F944stainless steel front with blue silicone seal for CP2x15-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F945stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F946stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-F948stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front
C9900-K622Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K549 DVI cable, C9900-K569 USB 3.0 cable (1.00 m) – 1.00 m
C9900-K623Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K550 DVI cable, C9900-K570 USB 3.0 cable (3.00 m) – 3.00 m
C9900-K624Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K527 DVI cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m
C9900-K625Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K528 DVI cable, C9900-K538 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 10.00 m
C9900-K626Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K534 DVI cable, C9900-K539 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 20.00 m
C9900-K627Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K535 DVI cable, C9900-K540 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 30.00 m
C9900-K628Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K536 DVI cable, C9900-K541 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 40.00 m
C9900-K629Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K537 DVI cable, C9900-K542 USB Extended cable, CU8801-0000 USB extension, C9900-K554 USB 2.0 cable (1.00 m) – 50.00 m
C9900-K774Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K780 DisplayPort cable, C9900-K569 USB 3.0 cable (1.00 m) – 1.00 m
C9900-K947Connecting kit for CP29xx-0000, CPX29xx-0000 and CP69x including C9900-K820 DisplayPort cable, C9900-K577 USB 3.0 cable (2.00 m) – 2.00 m
C9900-K775Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K781 DisplayPort cable, C9900-K570 USB 3.0 cable (3.00 m) – 3.00 m
C9900-K776Connecting kit for CP29xx-0000 and CPX29xx-0000 including C9900-K782 DisplayPort cable, C9900-K553 USB 2.0 cable (5.00 m) – 5.00 m

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use