Balance between latest PC technology and long-term availability of control components
Modern Control Panel technology doesn't stop with the selection of the touch technology, which forms the basis of the operation of a machine or plant. The transmission of the image and touch signals, combined with the power supply or other digital signals, must work perfectly and continuously, both mechanically and electrically, and over long distances in the industrial environment. In order to reliably ensure this, Beckhoff installs Panel electronics that it develops and manufactures itself at the production location in Verl.
Sturdy housing technology in a modern and high-class design
As a pioneer in PC-based automation, Beckhoff places the highest demands on the quality of its products and on their contemporary design. In order to harmonize the two, Beckhoff has been using solid aluminum as the raw material for the housings of its Control Panels since the 1990s. Aluminum offers very good mechanical, electrical and thermal properties. The simplicity of its processing also allows the manufacture of small series and enables customer-specific adaptations. Anodization produces a high-quality and durable surface. In addition to aluminum, stainless steel is also used as a basic material for some industries.
Advanced multi-touch operating scenarios
In the course of general digitalization, advanced multi-touch operating scenarios have become indispensable in industrial applications. Machine operators rightly expect the same level of user-friendliness in their machine or systems they are used to from smartphones and tablets. At the end of 2012 Beckhoff was one of the first automation companies to perfect advanced multi-touch technologies for use in harsh industrial environments and fitted them in its CP29xx built-in Control Panel series and the CP39xx series in the IP65 protection rating. With the CP29xx panels for installation in the front of a control cabinet, Beckhoff customers have a comprehensive range of different equipment variants at their disposal:
- diagonals from 7 to 24 inches
- 4:3 or widescreen format
- various connection techniques: DVI/USB for distances of up to 50 m between PC and Control Panel; CP-Link 4 and One Cable Technology for distances of up to 100 m
- standard or customized version
- aluminum or stainless steel housing
Multi-touch technology
Beckhoff uses exclusively manufactured multi-touch sensors in order to meet the high demands with regard to mechanical stability, harsh industrial environmental conditions, precise operation and elegant design. In addition to modern widescreen formats, classic diagonals in 4:3 format are also available on a long-term basis. This ensures a high degree of investment protection for the user. All necessary controller boards are developed by Beckhoff and manufactured in-house. The result is a very robust overall system, which enables state-of-the-art operating comfort even in harsh machine environments.
Perfectly matched Control Panel hardware
Irrespective of the application as a display device (HMI) or as a complete Control Panel PC, Beckhoff relies on its own expertise, with motherboards developed and manufactured in-house. In this way, the user benefits from flexible, high-performance hardware platforms with guaranteed long-term availability. The in-house hardware development is rounded off by in-house BIOS development, comprehensive expertise in the area of Microsoft operating systems and the ultra-compact Beckhoff TwinCAT/BSD operating system.
The Control Panel portfolio is supplemented by TwinCAT HMI. The visualization software is integrated optimally in the TwinCAT environment and supports the technical possibilities of the Beckhoff Control Panels through modern programming and parameterization for the most diverse use cases.
Beckhoff offers the following display sizes:
Wide screen
- 7-inch, resolution 800 x 480 (5:3)
- 12.1-inch, resolution 1280 x 800 (16:10)
- 15.6-inch, resolution 1366 x 768 (16:9)
- 18.5-inch, resolution 1366 x 768 (16:9)
- 21.5-inch, full HD resolution 1920 x 1080 (16:9)
- 24-inch, full HD resolution 1920 x 1080 (16:9)
Further display sizes
- 12-inch, resolution 800 x 600 (4:3)
- 15-inch, resolution 1024 x 768 (4:3)
- 19-inch, resolution 1280 x 1024 (5:4)
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
regular delivery
Product variants | Transmission technology | Product status |
---|---|---|
CP29xx-0010 | CP-Link 4 | regular delivery |
CP29xx-0000 | DVI/USB Extended | regular delivery |
Product information
Technical data | CP29xx-0010 | Options |
---|---|---|
Device type | Multi-touch built-in Control Panel with CP-Link 4 interface | |
Housing | aluminum housing with glass front | stainless steel housing with glass front at 7", 12.1", 15", 15.6", 18.5" and 21.5" display |
Display size/resolution | 7" 800 x 480, 12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080 | |
Touch screen | multi-finger touch screen | |
Protection rating | front side IP65, rear side IP20 | |
Connection technology | CP-Link 4 enables to connect the Control Panel at a distance of up to 100 m to the PC via a Cat.6A cable with either an integrated or separate 24 V DC power supply depending on the transmitter module. CP-Link 4 transmits USB 2.0 with 100 Mbit/s and DVI. | |
Interfaces | RJ45 for CP-Link 4, 2 x USB 2.0 | 1 x USB in the front |
Operating temperature | 0…50°C | |
Installation | pull-out clamping levers for fast installation without loose parts | |
Power supply | 24 V DC |
CP29xx-0010 | Multi-touch built-in Control Panel with CP-Link 4 |
---|---|
CP2907-0010 | 7-inch display 800 x 480, Display only, multi-finger touch screen with CP-Link 4 |
CP2912-0010 | 12-inch display 800 x 600, Display only, multi-finger touch screen with CP-Link 4 |
CP2913-0010 | 12.1-inch display 1280 x 800, Display only, multi-finger touch screen with CP-Link 4 |
CP2915-0010 | 15-inch display 1024 x 768, Display only, multi-finger touch screen with CP-Link 4 |
CP2916-0010 | 15.6-inch display 1366 x 768, Display only, multi-finger touch screen with CP-Link 4 |
CP2918-0010 | 18.5-inch display 1366 x 768, Display only, multi-finger touch screen with CP-Link 4 |
CP2919-0010 | 19-inch display 1280 x 1024, Display only, multi-finger touch screen with CP-Link 4 |
CP2921-0010 | 21.5-inch display 1920 x 1080, Display only, multi-finger touch screen with CP-Link 4 |
CP2924-0010 | 24-inch display 1920 x 1080, Display only, multi-finger touch screen with CP-Link 4 |
Options | Multi-touch built-in Control Panel with CP-Link 4 |
---|---|
C9900-T327 | 18.5-inch display with Full HD resolution 1920 x 1080, instead of standard resolution 1366 x 768 |
C9900-M575 | vertical orientation of the display inside the Control Panel or Panel PC CP22xx, CP26xx, CP29xx or CP39xx instead of standard Control Panel or standard Panel PC |
C9900-E268 | 1-port USB socket inside the front of a CP2xxx without push-button extension, USB-A socket IP65 |
C9900-F941 | stainless steel front with blue silicone seal for CP2x07-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F942 | stainless steel front with blue silicone seal for CP2x13-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F944 | stainless steel front with blue silicone seal for CP2x15-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F945 | stainless steel front with blue silicone seal for CP2x16-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F946 | stainless steel front with blue silicone seal for CP2x18-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
C9900-F948 | stainless steel front with blue silicone seal for CP2x21-00x0 for horizontal alignment, stainless steel 1.4404, matt ground with grain size 240, instead of standard aluminum front |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use