DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

IE2512 | Extension Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

Image similar, may contain optional accessories
IE2512 | Extension Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

IE2512 | Extension Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

IP-Link interface
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | + 24 V DC US
2 | Up/Down
3 | GND
4 | Output
5 | n.c.
1 | +24 V DC US
2 | +24 V DC UP
3 | GND
4 | GND
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
IE2512 | Extension Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

IE2512 | Extension Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

The outputs of the IE2512 module provide a pulse width modulated version of a binary signal. The keying ratio is prescribed by a 10 bit value from the automation unit. The output is protected against overload and short circuit. In addition to the PWM operating mode, the outputs can also be frequency modulated or used to control stepper motors with specified pulses and direction. The module contains two channels that indicate their state by means of light emitting diodes. The LEDs are driven in time with the outputs and show the keying ratio by their brightness.

Product status:

regular delivery

Product information

Technical dataIE2512
Number of outputs2
Output connectionsM12, screw type
Load typeohmic, inductive
Nominal output voltage24 V DC (-15%/+20%)
Max. output current2.5 A per channel, individually short-circuit proof
Current consumption from US (without sensor current)25 mA
Up/down channel24 V DC, 0.5 A, short-circuit proof
Base frequency8 Hz…40 kHz, default: 250 Hz
Duty factor0…100% (TON > 750 ns, TOFF > 500 ns)
Resolutionmax. 10 bit
Freewheeling diode (output)yes
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Bit width in the process image48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status
Electrical isolationchannels/control voltage: no, between the channels: no, control voltage/fieldbus: yes, via IP-Link
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing dataExtension Box
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use