DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC

Image similar, may contain optional accessories
EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC

EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC

Input A, B
Input C, 1
Run
Latch, gate
Power 5 V
Power contact
+24 V DC
Power contact 0 V
Input A, A
Input B, B
Input C, C
Latch, gate
Encoder
supply UE, U0
+24 V DC (2x)
0 V (2x)
Shield, input 1
EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC

EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC

TwinSAFE SC: Making standard signals usable for safety tasks

TwinSAFE SC: Making standard signals usable for safety tasks

EtherCAT timestamp: high-precision interaction of controller and environment – to the exact nanosecond

Beckhoff micro-increments for ultra-fine position resolution

Distributed Clocks: the integrated time management system in EtherCAT

The EL5101-0090 EtherCAT Terminal is an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single ended signals. Two additional 24 V digital inputs are available for storing, blocking and setting the counter status. The error message output of an encoder can be connected and evaluated via the status input. The 5 V and 24 V supply of the encoder can be provided directly via the terminal connection points.

 

The EL5101-0090 also supports TwinSAFE SC (TwinSAFE Single Channel). This enables standard signals to be used for safety-related tasks in any network or fieldbus.

 

Special features:

  • supports the TwinSAFE SC technology
  • save, lock, set counter
  • integrated frequency and period measurement
  • optionally usable as 5 V up/down counter
  • microincrements
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last-registered incremental edge

 

In addition, the EL5101-0090 enables the measurement of a period or frequency with a resolution of 100 ns. With the optional interpolating microincrement functionality, the EL5101-0090 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge is also available. The use of encoder profiles enables simple and fast linking of the process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEL5101-0090
Technologyincremental encoder interface, differential (RS422), single-ended (TTL), counter, pulse generator
Number of channels1
Encoder connection1 x A, B, C: differential inputs (RS422): A, A̅ (inv), B, B̅ (inv), C,C̅ (inv), single-ended connection (TTL): A, B, C, counter, pulse generator: A, B
Additional inputsstatus input 5 V DC, gate/latch input 24 V DC
Encoder operating voltage5 V DC/max. 0.5 A (generated from the 24 V DC power contacts)
Counter1 x 16/32 bit switchable
Limit frequency4 million increments/s (with 4-fold evaluation), corresponding to 1 MHz
Quadrature decoder4-fold evaluation
Distributed clocksyes
Nominal voltage24 V DC (-15%/+20%)
Resolution1/256 bit microincrements
Current consumption power contactstyp. 100 mA + load
Current consumption E-bustyp. 130 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresTwinSAFE SC, wire breakage detection, latch and gate function, period duration and frequency measurement, microincrements, time-stamping of edges, filters
Weightapprox. 100 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-24-2x8pinES-24-2x8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use