DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL5032-0090 | EtherCAT Terminal, 2-channel encoder interface, EnDat 2.2, TwinSAFE SC

Image similar, may contain optional accessories
EL5032-0090 | EtherCAT Terminal, 2-channel encoder interface, EnDat 2.2, TwinSAFE SC

EL5032-0090 | EtherCAT Terminal, 2-channel encoder interface, EnDat 2.2, TwinSAFE SC

Run LED
Enabled LED1
Error LED1
Enabled LED2
Error LED2
ENC Supply
RX LED1
RX LED2
Power contact
+24 V
Power contact 0 V
Data 1+
Clock 1+
ENC supply
Shield
Data 2+
Clock 2+
ENC supply
Shield
Data 1–
Clock 1–
GND
Shield
Data 2–
Clock 2–
GND
Shield
Top view 
Contact assembly 
EL5032-0090 | EtherCAT Terminal, 2-channel encoder interface, EnDat 2.2, TwinSAFE SC

EL5032-0090 | EtherCAT Terminal, 2-channel encoder interface, EnDat 2.2, TwinSAFE SC

TwinSAFE SC: Making standard signals usable for safety tasks

Distributed Clocks: the integrated time management system in EtherCAT

TwinSAFE SC: Making standard signals usable for safety tasks

Distributed Clocks: the integrated time management system in EtherCAT

The EL5032-0090 is used for direct connection of two encoders with EnDat 2.2 interface. The bidirectional interface enables automatic readout of position values, diagnostic data as well as internal and external temperature values and the electronic nameplate of the encoder. In addition, the EL5032-0090 provides an encoder supply of 5 V or optionally 9 V.

 

The EL5032-0090 also supports TwinSAFE SC (TwinSAFE Single Channel). Thereby it is possible to make use of standard signals for safety tasks in any network or fieldbus.

 

Extensive functions enable a cost-effective and shortened commissioning.

 

Special features:

  • automatic reading of the electronic type plate
  • saving of user-defined data in the encoder
  • position value output with up to 48 bits (depending on the encoder resolution)
  • integrated speed calculation
  • integrated sensor supply

 

Via the distributed clocks function, the position value is read out exactly synchronously with other processes. If the distributed clocks function is deactivated, the EL5032-0090 clocks synchronize with the EtherCAT cycle

 

The use of encoder profiles enables simple and fast linking of process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEL5032-0090
TechnologyEnDat-2.2 interface (order designation EnDat22)
Number of channels2
Encoder connectionD+, D-, C+, C-
Encoder operating voltageoptionally 5 V DC or 9 V DC, 0.5 A total current (generated from the 24 V DC power contacts)
Supply voltage electronics24 V DC (via power contacts)
Commandsreading position values including additional information available for selection via MRS code (Memory Range Select), reading and writing parameters, reset functions
Distributed clocksyes
Resolutionmax. 48 bit position to PLC, max. 32 bit position to TwinSAFE Logic
Current consumption power contactstyp. 150 mA + load
Current consumption E-bustyp. 120 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresTwinSAFE SC, saving the zero offset shift, electronic type plate, diagnostics, warning, including cable length compensation up to 100 m, reading the encoder temperature values, integrated speed calculation
Weightapprox. 50 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataEL-12-16pin
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Connection cross-section AWGs*: AWG28…16,
st*: AWG22…16,
f*: AWG26…19
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use