Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EL5021-0090 | EtherCAT Terminal, 1-channel encoder interface, SinCos, 1 VPP, TwinSAFE SC

Image similar, may contain optional accessories
EL5021-0090 | EtherCAT Terminal, 1-channel encoder interface, SinCos, 1 VPP, TwinSAFE SC

EL5021-0090 | TwinSAFE SC: 1-channel SinCos encoder interface, 1 VPP

Run
C
Period
Error
Encoder
Power contact
+24 V DC
Power contact 0 V
A/Sin+
B/Cos+
C
5 V UP encoder
A/Sin-
B/Cos-
C
0 V encoder
EL5021-0090 | EtherCAT Terminal, 1-channel encoder interface, SinCos, 1 VPP, TwinSAFE SC

EL5021-0090 | TwinSAFE SC: 1-channel SinCos encoder interface, 1 VPP

TwinSAFE SC: Making standard signals usable for safety tasks

TwinSAFE SC: Making standard signals usable for safety tasks

Distributed Clocks: the integrated time management system in EtherCAT

The EL5021-0090 EtherCAT Terminal is used for the direct connection of a measuring probe or encoder with sinusoidal, differential voltage output 1 VPP. Input frequencies of max. 250 kHz can be evaluated. The current counter reading can be zeroed (reset) or stored separately via the C track of the encoder, which is also called reference mark. The 5 V supply to the encoder is provided directly via the terminal connection points. The EL5021-0090 features amplitude and frequency error detection of the input signals.

 

The EL5021-0090 also supports TwinSAFE SC (TwinSAFE Single Channel). Thereby it is possible to make use of standard signals for safety tasks in any network or fieldbus.

 

Special features:

  • store, lock, set counter
  • diagnosis: frequency error and amplitude error of input signals
  • integrated frequency measurement
  • integrated 5 V DC encoder operating voltage

 

The analog input signal is processed, interpolated and made available as a 32-bit count value. The count value is a combination of the number of whole periods, max. 24 bits, and the value within one sine period, with max. 13 bit resolution. The EL5021-0090 also provides an internal frequency measurement. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC).

Product status:

regular delivery

Product information

Technical dataEL5021-0090
TechnologySinCos encoder interface for differential 1 VPP signal
Number of channels1
Encoder connection1 x A, B, C: differential inputs 1 Vpp: A, A̅ (inv), B, B̅ (inv), C,C̅ (inv)
Encoder operating voltage5 V DC/max. 0.5 A (generated from the 24 V DC power contacts)
Countermax. 24 bit (adjustable)
Input frequency250 kHz (scanning of the input signals with 70 MHz)
Distributed clocksyes
Nominal voltage24 V DC (-15%/+20%)
Resolutionmax. 13 bit, 8192 steps per period
Current consumption power contactstyp. 50 mA + load
Current consumption E-bustyp. 120 mA
Electrical isolation500 V (E-bus/field potential)
Special featuresTwinSAFE SC, latch, reset, change counter direction, amplitude and frequency error recognition, frequency-dependent period resolution, frequency counter max. 24 bit
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use