Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EJ1xxx | EtherCAT Coupler

The EtherCAT Couplers are the link between the EtherCAT protocol at fieldbus level and the EtherCAT plug-in modules. Since communication in the EtherCAT system is continuous right down to the last plug-in module, the coupler only changes the physical layer, without changing the process data stream.

A distinction is made between a coupler, a junction and an EJ Coupler for terminal connection. As a head station, the EtherCAT Coupler starts a new module segment. The junction can be set at any position in the module segment and facilitates the creation of a star topology. The EJ Coupler enables connection of compact Embedded PCs from the CX series and EtherCAT Terminals with the EtherCAT plug-in modules.

Your selection:
    • EJ1100 | EtherCAT plug-in module, EtherCAT Coupler, RJ45

      Product series:
      EtherCAT plug-in modules
      Type/signal:
      coupler
      Communication:
      EtherCAT
      Connection method (bus interface):
      RJ45
    • EJ1101-0022 | EtherCAT plug-in module, EtherCAT Coupler, external bus interface, separate power supply

      Product series:
      EtherCAT plug-in modules
      Type/signal:
      coupler
      Communication:
      EtherCAT
    • EJ1122 | EtherCAT plug-in module, 2-port junction, EtherCAT

      Product series:
      EtherCAT plug-in modules
      Type/signal:
      junction/extension
      Communication:
      EtherCAT
    • EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT PNew

      Product series:
      EtherCAT plug-in modules
      Type/signal:
      junction/extension
      Communication:
      EtherCAT, EtherCAT P
    • EK1110-0043 | EtherCAT EJ coupler, CX and EL terminal connection

      Product series:
      EtherCAT Terminals
      Type/signal:
      junction/extension, coupler
      Communication:
      EtherCAT
    • EK1110-0044 | EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction

      Product series:
      EtherCAT Terminals
      Type/signal:
      junction/extension, coupler
      Communication:
      EtherCAT
      Connection method (bus interface):
      RJ45