DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP5101-0011 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, D-sub

Image similar, may contain optional accessories
EP5101-0011 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, D-sub

EP5101-0011 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, D-sub

EtherCAT signal input
EtherCAT signal output
D-sub, 15-pin
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | A
2 | GNDS
3 | B
4 | VCC
5 | n.c.
6 | n.c.
7 | /C
8 | Latch
9 | /A
10 | GNDS
11 | /B
12 | VCC
13 | /ERR
14 | C
15 | Gate
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
EP5101-0011 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, D-sub

EP5101-0011 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, D-sub

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

Decentralised, end-to-end system synchronisation: With Distributed Clocks and EtherCAT.

The EP5101-0011 EtherCAT Box is an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single ended signals. Input frequencies up to 1 MHz can be evaluated. Two additional 24 V digital inputs are available for storing, locking and setting the counter reading. The error message output of an encoder can be connected and evaluated via the status input. The 5 V supply of the encoder is directly provided via the D-sub socket of the EP5101-0011.

 

Special features:

  • save, lock, set counter
  • integrated frequency and period measurement
  • optionally usable as 5 V counter
  • microincrements
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last-registered incremental edge

 

In addition, the EP5101-0011 enables the measurement of a period or frequency with a resolution of 100 ns. With the optional interpolating microincrement functionality, the EP5101-0011 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge is also available. The use of encoder profiles enables simple and fast linking of the process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEP5101-0011
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Connection technologyD-sub socket, 15-pin
Encoder typeincremental, differential (RS422)
Number of channels1
Connection encoder/sensorD-sub socket, 15-pin
Encoder connectionA, A (inv), B, B (inv), C,C (inv), differential inputs (RS422); status input 5 V DC; gate/latch input 24 V DC
Encoder operating voltage5 V DC/150 mA (generated from US)
Nominal voltage24 V DC (-15%/+20%)
Input signaldifference signal (RS422), single-ended possible
Counter1 x 16/32 bit switchable
Limit frequency4 million increments/s (with 4-fold evaluation), corresponding to 1 MHz
Quadrature decoder4-fold evaluation
Zero-pulse latch1 x 16/32 bit switchable
Commandsread, set, enable
Distributed clocksyes
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from UStyp. 130 mA + sensor supply
Electrical isolation500 V
Weightapprox. 165 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use