DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12

Image similar, may contain optional accessories
EP5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12

EP5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | GNDS
2 | VCC
3 | A
4 | /A
5 | B
6 | /B
7 | C
8 | /C
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
EP5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12

EP5101-0002 | EtherCAT Box, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, M12

The EP5101-0002 EtherCAT Box is an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single ended signals. Input frequencies up to 1 MHz can be evaluated. The C input can optionally be used as a latch input. The 5 V supply of the encoder is directly via the M12 socket of the EP5101-0002.

 

Special features:

  • save, lock, set counter
  • integrated frequency and period measurement
  • optionally usable as 5 V counter
  • microincrements
  • synchronous reading of the position value via distributed clocks
  • timestamp on the last-registered incremental edge

 

In addition, the EP5101-0002 enables the measurement of a period or frequency with a resolution of 100 ns. With the optional interpolating microincrement functionality, the EP5101-0002 can provide even more accurate axis positions for dynamic axes. It also supports synchronous reading of the encoder value together with other input data in the EtherCAT system via the high-precision EtherCAT distributed clocks (DC). A timestamp for the last-registered incremental edge is also available. The use of encoder profiles enables simple and fast linking of the process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEP5101-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Connection technologyM12 socket, 8-pin
Encoder typeincremental, differential (RS422)
Number of channels1
Connection encoder/sensorM12, screw type, 8-pin
Encoder connectionA, A (inv), B, B (inv), C,C (inv), differential inputs (RS422)
Nominal voltage24 V DC (-15%/+20%)
Input signaldifference signal (RS422), single-ended possible
Sensor supply+5 V DC, 150 mA from US
Counter1 x 16/32 bit switchable
Limit frequency4 million increments/s (with 4-fold evaluation), corresponding to 1 MHz
Quadrature decoder4-fold evaluation
Zero-pulse latch1 x 16/32 bit switchable
Commandsread, set, enable
Distributed clocksyes
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from UStyp. 130 mA + sensor supply
Electrical isolation500 V
Weightapprox. 165 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL, ATEX
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use