DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EP5001-0002 | EtherCAT Box, 1-channel encoder interface, SSI, M12

Image similar, may contain optional accessories
EP5001-0002 | EtherCAT Box, 1-channel encoder interface, SSI, M12

EP5001-0002 | EtherCAT Box, 1-channel encoder interface, SSI, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | GNDS
2 | Sensor supply
3 | Clock+
4 | Clock-
5 | Data+
6 | Data-
7 | Set
8 | Direction
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
Top view 
Connector assignment 
EP5001-0002 | EtherCAT Box, 1-channel encoder interface, SSI, M12

EP5001-0002 | EtherCAT Box, 1-channel encoder interface, SSI, M12

The EP5001-0002 EtherCAT box is an SSI master and enables the direct connection of an absolute encoder with SSI (synchronous serial interface). Both singleturn and multiturn encoders are supported. An 8-pin M12 socket is used as encoder connection. The 24 V supply of the encoder is made directly via the M12 socket of the box.

 

Extensive parameterization allow optimum adaptation to different encoder types.

 

Special features:

  • baud rate up to max. 1 MHz
  • coding: gray and binary
  • data length up to 32 bit, flexibly adjustable
  • separate evaluation of a status error bit (power fail bit) in the process data

 

Via the distributed clocks function, the position value is read out exactly synchronously with other processes. If the distributed clocks function is deactivated, the EP5001-0002 clocks synchronize with the EtherCAT cycle. The encoder profile enables simple and fast linking of the process data for motion control applications.

Product status:

regular delivery

Product information

Technical dataEP5001-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
TechnologySSI encoder interface
Connection technologyM12 socket, 8-pin
Encoder typeSSI
Number of channels1
Connection encoder/sensorM12, screw type
Encoder connectionD+, D-, C+, C-
Encoder operating voltage24 V DC/0.5 A (generated from US)
Signal output (pulse)difference signal (RS422)
Signal input (data)difference signal (RS422)
Nominal voltage24 V DC (-15%/+20%)
Distributed clocksyes
Data transfer ratesvariable up to 1 MHz, 250 kHz default
Serial input24 bit width (variable)
Data directionread
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Current consumption from UStyp. 130 mA + sensor supply
Electrical isolation500 V
Special featuresadjustable baud rate, coding and data length
Weightapprox. 165 g
Operating/storage temperature0…+55°C/-25…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE, UL
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use