DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7370-3031-Axxx | B23, ENP cable, two hole sealing, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7370-3031-Axxx | B23, ENP cable, two hole sealing, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7370-3031-Axxx | B23, ENP cable, two hole sealing, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7370-3031-Axxx | B23, ENP cable, two hole sealing, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7370-3031-Axxx | B23, ENP cable, two hole sealing, PUR, 5 G 4.0 mm² + (1 x 4 x AWG22), fixed installation, key 1 (2 x 24 V DC + PE)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

EtherCAT/Ethernet cable, ENP, PUR, drag-chain suitable, B23, plug, straight, female+male, pins 5+4, EtherCAT-coded – B23, plug, straight, male+female, pins 5+4, EtherCAT-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeB23
Connector typeplug
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter15.0...16.0 mm
Technical dataHead B
Shieldingyes
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter15.0...16.0 mm
Technical dataCable by meter A
Cross-section5 G 4 mm² (AWG12)
Usefixed installation
Outer cable diameter14.9 mm ± 0.20 mm (0.587" ± 0.00787")
Jacket colorblack
Technical dataCable by meter B
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter3.65 mm ± 0.15 mm (0.1496" ± 0.0059")
Jacket colorgreen
A1ca. 80.0 mm
A229.0 mm
B1approx. 80.0 mm
B229.0 mm
Ordering informationLength
ZK7370-3031-A0040.40 m
ZK7370-3031-A0101.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use