![TF5292 | TwinCAT 3 CNC EDM Plus](https://multimedia.beckhoff.com/media/tf5000-cnc-edm__web_preview.png)
TwinCAT 3 CNC EDM Plus unites the functions from TF5262, TF5263, and TF5291 in one package and is thus the perfect basis for PC-based control for complex wire-erosion machines and die-sinking machines. It also includes technology-specific functions, such as optimized retraction strategies for sink electrodes or compensation mechanisms that take wire wear into account.
Product status:
regular delivery
Product information
Technical data | TF5292 |
---|---|
Required license | TF5200 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF5292-0v50 | TwinCAT 3 CNC EDM Plus, platform level 50 (Performance Plus) |
TF5292-0v60 | TwinCAT 3 CNC EDM Plus, platform level 60 (Mid Performance) |
TF5292-0v70 | TwinCAT 3 CNC EDM Plus, platform level 70 (High Performance) |
TF5292-0v80 | TwinCAT 3 CNC EDM Plus, platform level 80 (Very High Performance) |
TF5292-0v81 | TwinCAT 3 CNC EDM Plus, platform level 81 (Very High Performance) |
TF5292-0v82 | TwinCAT 3 CNC EDM Plus, platform level 82 (Very High Performance) |
TF5292-0v83 | TwinCAT 3 CNC EDM Plus, platform level 83 (Very High Performance) |
TF5292-0v84 | TwinCAT 3 CNC EDM Plus, platform level 84 (Very High Performance) |
TF5292-0v90 | TwinCAT 3 CNC EDM Plus, platform level 90 (Other) |
TF5292-0v91 | TwinCAT 3 CNC EDM Plus, platform level 91 (Other 5…8 Cores) |
TF5292-0v92 | TwinCAT 3 CNC EDM Plus, platform level 92 (Other 9…16 Cores) |
TF5292-0v93 | TwinCAT 3 CNC EDM Plus, platform level 93 (Other 17…32 Cores) |
TF5292-0v94 | TwinCAT 3 CNC EDM Plus, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use