![TF5291 | TwinCAT 3 CNC AM Plus](https://multimedia.beckhoff.com/media/tf5291_cnc_am_plus_web_preview.png)
TwinCAT 3 CNC AM Plus extends TwinCAT CNC with functions for predictive control for external processes, as is usual in additive manufacturing. To this end, it provides a PLC interface that can be used to determine future contour elements and their parameters. This function also includes an ADS interface for querying the dynamic values of individual axes at any point in time in the future.
Product status:
regular delivery
Product information
Technical data | TF5291 |
---|---|
Required license | TF5200 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF5291-0v50 | TwinCAT 3 CNC AM Plus, platform level 50 (Performance Plus) |
TF5291-0v60 | TwinCAT 3 CNC AM Plus, platform level 60 (Mid Performance) |
TF5291-0v70 | TwinCAT 3 CNC AM Plus, platform level 70 (High Performance) |
TF5291-0v80 | TwinCAT 3 CNC AM Plus, platform level 80 (Very High Performance) |
TF5291-0v81 | TwinCAT 3 CNC AM Plus, platform level 81 (Very High Performance) |
TF5291-0v82 | TwinCAT 3 CNC AM Plus, platform level 82 (Very High Performance) |
TF5291-0v83 | TwinCAT 3 CNC AM Plus, platform level 83 (Very High Performance) |
TF5291-0v84 | TwinCAT 3 CNC AM Plus, platform level 84 (Very High Performance) |
TF5291-0v90 | TwinCAT 3 CNC AM Plus, platform level 90 (Other) |
TF5291-0v91 | TwinCAT 3 CNC AM Plus, platform level 91 (Other 5…8 Cores) |
TF5291-0v92 | TwinCAT 3 CNC AM Plus, platform level 92 (Other 9…16 Cores) |
TF5291-0v93 | TwinCAT 3 CNC AM Plus, platform level 93 (Other 17…32 Cores) |
TF5291-0v94 | TwinCAT 3 CNC AM Plus, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2025 - Terms of Use