DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5065 | TwinCAT 3 Motion Control XFC

TF5065 | TwinCAT 3 Motion Control XFC

TF5065 | TwinCAT 3 Motion Control XFC

TF5065 | TwinCAT 3 Motion Control XFC

TF5065 | TwinCAT 3 Motion Control XFC

eXtreme Fast Control (XFC) is the technique that enables very fast, temporally high-precision reactions using EtherCAT, special I/O terminals and TwinCAT on the PC. Using EtherCAT distributed clocks (DC) and appropriate terminals, distributed latches or cam controllers can be implemented simply in this way.

  • function blocks for the high-precision acquisition and switching of digital signals related to axis positions
  • EtherCAT distributed clocks with the timestamp-based EtherCAT EL1252, EL2252 or EL2262 input and output terminals
  • blocks for the conversion of DC time to position and vice versa
  • convenient PLCopen-compliant TouchProbe block
  • digital cam controller as PLCopen-compliant block

In conjunction with TwinCAT NC I, function blocks are available for high-precision switching of signals depending on the path position.

Product status:

regular delivery

Product information

Technical dataTF5065
Required licenseTC1250, TC1260
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF5065-0v40TwinCAT 3 Motion Control XFC, platform level 40 (Performance)
TF5065-0v50TwinCAT 3 Motion Control XFC, platform level 50 (Performance Plus)
TF5065-0v60TwinCAT 3 Motion Control XFC, platform level 60 (Mid Performance)
TF5065-0v70TwinCAT 3 Motion Control XFC, platform level 70 (High Performance)
TF5065-0v80TwinCAT 3 Motion Control XFC, platform level 80 (Very High Performance)
TF5065-0v81TwinCAT 3 Motion Control XFC, platform level 81 (Very High Performance)
TF5065-0v82TwinCAT 3 Motion Control XFC, platform level 82 (Very High Performance)
TF5065-0v83TwinCAT 3 Motion Control XFC, platform level 83 (Very High Performance)
TF5065-0v84TwinCAT 3 Motion Control XFC, platform level 84 (Very High Performance)
TF5065-0v90TwinCAT 3 Motion Control XFC, platform level 90 (Other)
TF5065-0v91TwinCAT 3 Motion Control XFC, platform level 91 (Other 5…8 Cores)
TF5065-0v92TwinCAT 3 Motion Control XFC, platform level 92 (Other 9…16 Cores)
TF5065-0v93TwinCAT 3 Motion Control XFC, platform level 93 (Other 17…32 Cores)
TF5065-0v94TwinCAT 3 Motion Control XFC, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

© Beckhoff Automation 2024 - Terms of Use