DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF3551 | TwinCAT 3 Analytics Runtime Base

TF3551 | TwinCAT 3 Analytics Runtime Base

TF3551 | TwinCAT 3 Analytics Runtime Base

TF3551 | TwinCAT 3 Analytics Runtime Base

TF3551 | TwinCAT 3 Analytics Runtime Base

Part 4: TwinCAT Analytics Workflow – Workbench and continuous machine monitoring

Part 4: TwinCAT Analytics Workflow – Workbench and continuous machine monitoring

The TwinCAT 3 Analytics Runtime Base is the container in which the analytics application runs that was configured and developed in the TE3500 TwinCAT 3 Analytics Workbench. The runtime can be installed locally, on remote hardware or in a virtual machine. It is the ideal product if an analysis is to be operated “headless” or if a visualization of your own is already available.

In summary, the TwinCAT 3 Analytics Runtime Base is a bundle of different licenses.

Product licenses already included:

  • TC1200 | TwinCAT 3 PLC
  • TF3300 | TwinCAT 3 Scope Server
  • TF3510 | TwinCAT 3 Analytics Library
  • TF6701 | TwinCAT 3 IoT Communication (MQTT)
  • TF6760 | TwinCAT 3 IoT HTTPS/REST

Product status:

regular delivery

Product information

Technical dataTF3551
Required licenseTC1000
IncludesTC1200, TF3300, TF3510, TF6701, TF6760
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF3551-0v40TwinCAT 3 Analytics Runtime Base, platform level 40 (Performance)
TF3551-0v50TwinCAT 3 Analytics Runtime Base, platform level 50 (Performance Plus)
TF3551-0v60TwinCAT 3 Analytics Runtime Base, platform level 60 (Mid Performance)
TF3551-0v70TwinCAT 3 Analytics Runtime Base, platform level 70 (High Performance)
TF3551-0v80TwinCAT 3 Analytics Runtime Base, platform level 80 (Very High Performance)
TF3551-0v81TwinCAT 3 Analytics Runtime Base, platform level 81 (Very High Performance)
TF3551-0v82TwinCAT 3 Analytics Runtime Base, platform level 82 (Very High Performance)
TF3551-0v83TwinCAT 3 Analytics Runtime Base, platform level 83 (Very High Performance)
TF3551-0v84TwinCAT 3 Analytics Runtime Base, platform level 84 (Very High Performance)
TF3551-0v90TwinCAT 3 Analytics Runtime Base, platform level 90 (Other)
TF3551-0v91TwinCAT 3 Analytics Runtime Base, platform level 91 (Other 5…8 Cores)
TF3551-0v92TwinCAT 3 Analytics Runtime Base, platform level 92 (Other 9…16 Cores)
TF3551-0v93TwinCAT 3 Analytics Runtime Base, platform level 93 (Other 17…32 Cores)
TF3551-0v94TwinCAT 3 Analytics Runtime Base, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use