DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

TE3500 | TwinCAT 3 Analytics Workbench

Tutorial: Simple engineering with TwinCAT Analytics network templates

Tutorial: Simple engineering with TwinCAT Analytics network templates

Tutorial: Getting started with TE3520 Analytics Service Tool

Tutorial: Interaction between TwinCAT Analytics Editors and TwinCAT Scope

Machine commissioning using TwinCAT Analytics

Part 4: TwinCAT Analytics Workflow – Workbench and continuous machine monitoring

The TwinCAT 3 Analytics Workbench is a TwinCAT 3 engineering product for the creation of continual data analyses from various spatially distributed machine controllers. The configuration of the workbench is integrated in Microsoft Visual Studio® and serves as the graphic user interface. Many algorithms are available in a toolbox for the configuration of the analysis:

  • cycle time monitoring
  • life count
  • lifetime
  • minimum/maximum/mean value
  • RMS value
  • correlation functions
  • DenStream algorithms

The TwinCAT 3 Analytics Workbench contains the TE1300 TwinCAT 3 Scope View Professional for the simple visualization of the signal curves: The user can drag the analysis results from the analytics configurator and drop them into the charting tool in order to mark significant points in the data stream. Such markings can be simple minima or maxima, counter values or, for example, the results of a logic operator that logically links the results from the machine controller so that they can be found in the data stream. Correlation with other signals in the Scope View is thus possible to the exact cycle.

The MQTT input data are selected via the TwinCAT Target Browser, in which live data and, via the TF3520 TwinCAT 3 Analytics Storage Provider, historical data are available. If the created analysis is complete and has been tested in the graphic editor, this configuration can be converted into readable PLC code and an HTML5-based dashboard with just one click. Both can be downloaded directly to the TwinCAT 3 Analytics Runtime TF3550, where it can run 24/7 in parallel to the actual production machine and supply analysis results. PLC and HMI projects are generated completely transparently, so that individualization can also always be carried out subsequently. This allows the use of further Beckhoff standard PLC libraries and own HMI controls can be used to create the ideal display for machine operators, production managers and machine manufacturers.

Product licenses already included:

  • TE1300 | TwinCAT 3 Scope View Professional
  • TF3300 | TwinCAT 3 Scope Server

 

More information on our webpage for measurement and testing technology.

Product status:

regular delivery

Product information

Technical dataTE3500
Required licenseTC1000
IncludesTE1300, TF3300
Operating systemWindows 7, Windows 10
Ordering information
TE3500TwinCAT 3 Analytics Workbench
TF3560TwinCAT 3 Analytics Controller Pack 4
TF3561TwinCAT 3 Analytics Controller Pack 8
TF3562TwinCAT 3 Analytics Controller Pack 16
TF3563TwinCAT 3 Analytics Controller Pack 32
TF3564TwinCAT 3 Analytics Controller Pack 64
TF3565TwinCAT 3 Analytics Controller Pack 128

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use