Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TC1xxx | TwinCAT 3 Base

TwinCAT 3 is divided into various components. The TwinCAT 3 engineering components enable the configuration, programming and debugging of applications. The TwinCAT 3 runtime consists of further components – basic components and functions. The basic components can be extended by functions.

Your selection:
    • TC1000 | TwinCAT 3 ADS

      TC1000 | TwinCAT 3 ADS

      Description:
      The Automation Device Specification (ADS) is the communication protocol of TwinCAT. It enables the data exchange and the control of TwinCAT systems. ADS is media-independent and can communicate via serial or network connections.
    • TC1100 | TwinCAT 3 I/O

      TC1100 | TwinCAT 3 I/O

      Description:
      Using TwinCAT I/O, cyclic data can be collected by different fieldbuses in process images. Cyclic tasks drive the corresponding fieldbuses. Various fieldbuses can be operated with different cycle times on one CPU. Applications can directly access the process image. The fieldbuses and the process images are configured in TwinCAT Engineering.
    • TC1200 | TwinCAT 3 PLC

      TC1200 | TwinCAT 3 PLC

      Description:
      TwinCAT PLC realizes one or more PLCs on an Industrial PC. The international standard IEC 61131-3 3rd is used to program the PLC; all programming languages described in this standard are supported. Various convenient debugging options facilitate troubleshooting and commissioning. Program modifications can be carried out at any times and in any size on-line, i.e. when the PLC is running.
    • TC1210 | TwinCAT 3 PLC/C++

      TC1210 | TwinCAT 3 PLC/C++

      Description:
      Based on the TwinCAT PLC TC1200, TC1210 offers the additional option of using C++ modules in the runtime parallel to the PLC through TC1300 TwinCAT 3 C++.
    • TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®

      TC1220 | TwinCAT 3 PLC/C++/MATLAB® and Simulink®

      Description:
      MATLAB® and Simulink® are established development environments in science and industry. Using the TE140x products from Beckhoff and the MATLAB® Coder™ or the Simulink® Coder™ from MathWorks®, TwinCAT 3 runtime modules (TcCOM objects and PLC function blocks) can be created from MATLAB® and Simulink®. TC1220 is an extension of TC1210 with the possibility to execute these modules.
    • TC1250 | TwinCAT 3 PLC/NC PTP 10

      TC1250 | TwinCAT 3 PLC/NC PTP 10

      Description:
      Extension of the TwinCAT PLC TC1200 by the possibility to realize point-to-point movements in software (TwinCAT Motion Control PTP 10). The axes are represented by axis objects and provide a cyclic interface, e.g. for the PLC. This axis object is then linked to a corresponding physical axis.
    • TC1260 | TwinCAT 3 PLC/NC PTP 10/NC I

      TC1260 | TwinCAT 3 PLC/NC PTP 10/NC I

      Description:
      Extension of the TwinCAT PLC/NC PTP 10 by the possibility to interpolate movements with up to three path axes and up to five auxiliary axes. Various axis types with various fieldbus interfaces are supported. The movement is usually programmed in DIN 66025, but it can also alternatively be carried out via PLC function blocks.
    • TC1270 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC

      TC1270 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC

      Description:
      Extension of the TwinCAT PLC/NC PTP 10/NC I by the possibility to realize an interpolation with up to 32 simultaneously interpolating axes. The number of axes and/or the number of channels can be adapted to the requirements of the application via the option packages. Various transformations can be supplemented via option packages.
    • TC1275 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC E

      TC1275 | TwinCAT 3 PLC/NC PTP 10/NC I/CNC E

      Description:
      TwinCAT CNC export version (E version) is an extension of the TwinCAT PLC/NC PTP 10 by the possibility to realize an interpolation with up to 4 simultaneously interpolating axes. The number of axes and/or the number of channels can be adapted to the requirements of the application via the option packages. Various transformations can be supplemented via option packages.
    • TC1300 | TwinCAT 3 C++

      TC1300 | TwinCAT 3 C++

      Description:
      TwinCAT C++ implements a real-time execution of C++ code on an Industrial PC. For programming, the widely used programming language C++ is supported, which is connected to the real-time via the TwinCAT SDK and CRT. Extensive debugging interfaces are supported by Visual Studio and also supplemented by representations typical of real-time.
    • TC1320 | TwinCAT 3 C++/MATLAB® and Simulink®

      TC1320 | TwinCAT 3 C++/MATLAB® and Simulink®

      Description:
      MATLAB® and Simulink® are established development environments in science and industry. Using the TE140x products from Beckhoff and the MATLAB® Coder™ or the Simulink® Coder™ from MathWorks®, TwinCAT 3 runtime modules (TcCOM objects and PLC function blocks) can be created from MATLAB® and Simulink®. TC1320 is an extension of TC1300 with the possibility to execute these modules.
    • TC1700 | TwinCAT 3 Usermode Runtime

      TC1700 | TwinCAT 3 Usermode Runtime

      Description:
      The TwinCAT 3 Usermode Runtime provides a way to run the applications programmed in TwinCAT without real-time properties in the user mode of the operating system. The TwinCAT 3 Usermode Runtime can be used free of license costs purely for engineering purposes and only requires (trial) licenses of the TwinCAT products used.
    • TC1701 | TwinCAT 3 Usermode Runtime: External Control

      TC1701 | TwinCAT 3 Usermode Runtime: External Control

      Description:
      The TwinCAT 3 Usermode Runtime provides a way to run the applications programmed in TwinCAT without real-time properties in the user mode of the operating system. The “External Control” option provides an interface that runs the application, clocked by an external application. Synchronization with other programs can be achieved with this option.
    • TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible

      TC1702 | TwinCAT 3 Usermode Runtime: Fast As Possible

      Description:
      The TwinCAT 3 Usermode Runtime provides a way to run the applications programmed in TwinCAT without real-time properties in the user mode of the operating system. The “Fast As Possible” option provides an interface that runs the application as fast as the hardware allows. A simulation of calculated results of an application can be realized with this option.