Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at
SENSOR+TEST 2025

High-level system-integrated measurement technology with PC-based Control

SENSOR+TEST 2025

THE MEASUREMENT FAIR

High-end measurement technology from sensor connection to the cloud: Beckhoff will demonstrate the advantages that an end-to-end measurement chain offers for test benches and DAQ applications from May 6 to 8 at Sensor + Test: Booth 330, Hall 1. From automotive suppliers to certified testing institutes, plenty of companies already count on Beckhoff‘s system-integrated measurement technology. A new generation of EtherCAT Terminals with high-precision multi-functional inputs and outputs with variants for the hydrogen industry and e-mobility expand the range of applications for PC-based control.

As a highlight, we will show you how our established energy measurement range has been expanded with a pluggable solution for distributed power management. We would be happy to present our unique measu-rement technology concept to you personally.

We‘re looking forward to seeing you in Hall 1 at Booth 330!

Book your ticket now.

An integrated solution right up to the cloud:
The Beckhoff measuring chain

Optimal combination of hardware and software modules creates a complete measurement chain:

  • variable IP20 and IP67 sensor connection to I/O modules
  • high-performance high-precision and time-synchronized data transmission with EtherCAT and EtherCAT G
  • versatile software integration of all functions in TwinCAT
  • flexible configure standard and precision measurement technology as required
  • open – combine Beckhoff Measurement Technology with existing controls

Learn more

Cascaded cell voltage measurement with EtherCAT Terminals:
EL3008-0003 (8 x ±3 V) and EL3008-0005 (8 x ±5 V)

  • precise, fast, and high-resolution – short and long-term monitoring of individual cell voltages, e.g. in accumulators and fuel cells
  • multi-functional measurement of stacked voltages up to 1,500 V CAT II
  • efficient fewer test leads when recording big cell stacks thanks to cascade wiring

Learn more

EL3475 power measurement terminals:
Power consumption and grid transparency made easy

  • quick installation – pluggable RJ45 connection minimizes cabling work
  • simple commissioning – pre-assembled cables for voltage and current
  • error-proof thanks to electronic nameplates – prevents configuration errors
  • precise grid analysis – measurement of all relevant electrical values
  • direct EtherCAT integration – simple system integration for network transparency of raw current and voltage data and communication with higher-level analysis tools

Learn more

Sensor fusion for alignment and condition monitoring:
EP3751-0260 axis gyroscope

  • spatial orientation – 3-axis accelerometer combined with 3-axis gyroscope
  • precise and fast – high resolution (20 bits) and sample rate (4 kHz)
  • versatile – dynamic detection of rotational movement, acceleration (vibrations), and component positions
  • robust – IP67-protected housing, high immunity to vibration, shock, and EMC

Learn more

I/O: A new generation of analog terminals

  • flexible use – support for all standard signals in the ±10 V and ±20 mA range (EL307x, EL407x, EL4374)
  • maximum accuracy – analog uncertainty below 0.1% and extended measurement/output ranges (±107%)
  • powerful – loads of up to 750 Ω (current) or > 2 kΩ (voltage) can easily be connected
  • fast response times – 16-bit resolution and conversion rates of 2 ksps for precise control
  • simple commissioning – plain text description of values with floating point numbers minimizes errors

Learn more

At a glance

Location:
Nuremberg, Germany
Date:
06.05.2025 – 08.05.2025
Beckhoff main stand:
Hall 1, Booth 330
Opening hours:
Tuesday–Thhursday: 9 a.m.–5 p.m
Link to exhibition:
www.sensor-test.de
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com