DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Beckhoff at AMB 2024

Powerful and efficient: PC-based control for machine tools

AMB

Optimize your machine tool with PC-based control

Are you getting the most out of your machine tool? From September 10 to 14, 2024, Beckhoff will be appearing at AMB to demonstrate how metalworking processes can be optimized across the board. Find out how TwinCAT increases your competitiveness as an all-in-one CNC solution with integrated cycle library for milling. You are welcome to customize your CNC functions from our modular technology packages, e.g., for additive manufacturing and EDM.

Other technology highlights we will be showcasing at AMB include the MX-System, the pluggable system solution for completely control cabinet-free automation, our system-integrated vision solution, and the AX8820 universal regenerative unit.

We can’t wait to show you our latest innovations. We look forward to seeing you at Booth 2C31 in Hall 2.

Accelerate access to the machining program with technology cycles for TwinCAT CNC

  • extensive cycle library for 3-axis drilling and milling operations
  • supports different strategies for producing holes, pockets, tenons, slots, elongated holes, and internal and external threads
  • also enables the convenient programming of different drilling patterns, as well as the milling of pockets and tenons with freely definable contours
  • uses the well-known cycle syntax of TwinCAT CNC with extensive parameterization options

Learn more

TwinCAT 3 CNC: Technology packages for EDM, additive manufacturing, and extended interpolation

  • Online Adaptation (TF5262): integration of customer-specific TcCom modules for online influencing of interpolation paths, tool compensation, and feed rate adaptation
  • Extended Interpolation (TF5263): programming and interpolation of two independent paths within a CNC channel
  • AM Plus (TF5291): interfaces (PLC and ADS) for predictive consideration of future contour elements and dynamic data for controlling external processes
  • EDM Plus (TF5292): technology package with technology-specific functions for wire and die-sinking EDM machines

Learn more

AX8820 universal regenerative unit: Intelligent energy recovery for maximum efficiency

  • suitable for the AX8000 multi-axis servo system, AX5000 digital compact servo drives, and third-party devices
  • 7 kW nominal power, can be expanded to 21 kW via parallel operation
  • sinusoidal energy recovery prevents network distortions
  • energy can be stored in the DC link
  • extended parameterization and diagnostics via EtherCAT (voltage level, current regenerative energy, warnings, faults)

Learn more

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

At a glance

Location:
Stuttgart, Germany
Date:
10.09.2024 – 14.09.2024
Beckhoff main stand:
Hall C2, Booth 2C31
Opening hours:
Tuesday – Friday: 09:00 a.m. – 06:00 p.m.
Saturday: 09:00 a.m. – 03:00 p.m.
Link to exhibition:
www.messe-stuttgart.de/amb
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com