DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5200 | TwinCAT 3 CNC

TF5200 | TwinCAT 3 CNC

TF5200 | TwinCAT 3 CNC

TF5200 | TwinCAT 3 CNC

TF5200 | TwinCAT 3 CNC

EMO 2019: Beckhoff Trade Show TV

EMO 2019: Beckhoff Trade Show TV

TwinCAT 3 CNC offers the option to implement interpolation with up to 32 simultaneously interpolating axes. The number of axes and/or the number of channels can be adapted to the requirements of the application via the option packages. Various transformations can be supplemented via option packages. Programming takes place according DIN 66025. The axes and channels are configured in TwinCAT Engineering.

  • 8 path axes/controlled spindles, max. 64 axes/controlled spindles (optional), max. 12 channels (optional)
  • supports electric servo axes, stepper motor drives
  • subroutine and jump technology, programmable loops, zero point shifts, tool corrections, M and H functions, mathematical functions, programming of parameters/variables, user macros, spindle and auxiliary functions, tool functions
  • geometry functions linear, circular and helical interpolation at the main levels and freely definable levels, max. 32 interpolating path axes per channel (optional), look-ahead function
  • axis functions, coupling and gantry axis function, override, axis error and sag compensation, measuring functions
  • programming in DIN 66025 with high-level language extension
  • access via function blocks from TwinCAT PLC according to IEC 61131-3
  • operation with automatic mode, manual mode (jog/inch), single block mode, referencing, block advance, handwheel mode (movement/overlay)
  • convenient debugging with online monitoring of all states

Product status:

regular delivery

Product information

Technical dataTF5200
Required licenseTC1260
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5200-0v50TwinCAT 3 CNC, platform level 50 (Performance Plus)
TF5200-0v60TwinCAT 3 CNC, platform level 60 (Mid Performance)
TF5200-0v70TwinCAT 3 CNC, platform level 70 (High Performance)
TF5200-0v80TwinCAT 3 CNC, platform level 80 (Very High Performance)
TF5200-0v81TwinCAT 3 CNC, platform level 81 (Very High Performance)
TF5200-0v82TwinCAT 3 CNC, platform level 82 (Very High Performance)
TF5200-0v83TwinCAT 3 CNC, platform level 83 (Very High Performance)
TF5200-0v84TwinCAT 3 CNC, platform level 84 (Very High Performance)
TF5200-0v90TwinCAT 3 CNC, platform level 90 (Other)
TF5200-0v91TwinCAT 3 CNC, platform level 91 (Other 5…8 Cores)
TF5200-0v92TwinCAT 3 CNC, platform level 92 (Other 9…16 Cores)
TF5200-0v93TwinCAT 3 CNC, platform level 93 (Other 17…32 Cores)
TF5200-0v94TwinCAT 3 CNC, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use