
The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1010-0021-1114 power infeed module provides 24 V DC or 48 V DC and up to 10 A for the system. The power is supplied via a hybrid connector.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical_data | MS1010-0021-1114 |
---|---|
Product category | system modules |
Category/version | power infeed |
Input voltage/current, external | 24 V DC/10 A, 48 V DC/10 A |
Connection method infeed, external | B17 connector |
Housing data | R1S1T2 |
---|---|
Baseplate interface | data connector |
Number of data slots | 1 |
Operating temperature | 0…50°C |
Storage temperature | -25…+85°C |
Protection rating | IP65/67 |
Approvals/markings | CE, UL (in preparation) |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use