DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

MS1332-2201-2349 | Power infeed, black main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply, energy measurement, residual current measurement

MS1332-2201-2349 | Power infeed, black main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply, energy measurement, residual current measurement

MS1332-2201-2349 | Power infeed, black main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply, energy measurement, residual current measurement

MS1332-2201-2349 | Power infeed, black main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply, energy measurement, residual current measurement

MS1332-2201-2349 | Power infeed, black main switch, replaceable fuses, 400 V AC/32 A, 24 V DC/18 A power supply, energy measurement, residual current measurement

The MX-System series | # 4: The system modules

The MX-System series | # 4: The system modules

The MS1xxx series system modules supply the baseplates with protective extra-low voltages and low voltages. The MS1332-2001-2349 power infeed module provides 3-phase 400...480 V AC and up to 32 A for the system and is equipped with a main switch that can be used as a maintenance switch.

 

The integrated 24 V DC power supply is fed from the 3-phase voltage and provides up to 18 A for the baseplate. The fuses on the input side can be replaced via a cover on the front. The supply line is connected in the cover.

 

In addition, the MS1332-2001-2349 has integrated energy and residual current measurement for simplified energy management.

Product status:

product announcement | estimated market release 1st quarter 2025

Product information

Technical_dataMS1332-2201-2349
Product categorysystem modules
Category/versionpower infeed
Input voltage/current, external400 V AC/32 A
Connection method infeed, externalTerminal box
Power supply unit24 V DC/18 A
Energy measurementyes
Residual current measurementyes
Housing dataR2S3T45 KR27
Baseplate interfacedata connector (1-row)
Number of slots1
Operating temperature0…50°C
Storage temperature-25…85°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use