DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

Minimal footprint for every application

Minimal footprint for every application

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

APS4224-1000-0000 | XPlanar tile, 160 mm x 320 mm

Minimal footprint for every application

Minimal footprint for every application

New XPlanar tiles

New XPlanar tiles

The APS4224 XPlanar tile measures 160 mm x 320 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the Y axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.

The APS4224 XPlanar tile can also increase throughput and flexibility. Products are accelerated dynamically and travel at highest speed. What’s more, positions can also be approached with repeat accuracy of just a few µm. Dynamic transport and precise positioning are compactly integrated into a single tile.

The electrical supply is provided by an integrated power supply unit (3~ 380…500 V AC/24 V DC feed). Data communication and the electrical supply are daisy-chained through from tile to tile. Cable connections are facilitated by convenient bayonet fasteners such as the B17 connector. Application-specific tile covers can be easily mounted thanks to the threaded holes on the side.

 

User benefits:

 

  • space-optimized one-way operation for products between 1000 g and 3000 g (APM43x0 mover)
  • increased dynamics, improved precision

Product status:

product announcement | estimated market release January 2025

Product variantsDimensions (W x H x D)TwinSAFE safe drive technology
APS4224-1000-0000160 mm x 320 mm x 97.3 mm
APS4224-1100-0000160 mm x 320 mm x 97.3 mmSTO

Product information

Technical dataAPS4224-1000-0000
Variantstandard
Max. angle of rotation±5°
TwinSAFE safe drive technology
Input voltage3~ 380…500 V AC/24 V DC
Dimensions (W x H x D)160 mm x 320 mm x 97.3 mm
Weight8.0 kg
Ordering informationXPlanar tile
APS4224-1000-0000XPlanar tile, 3~ 380 - 500 V AC/24 V DC, 160 mm x 320 mm x 97.3 mm, 8 kg net weight

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use