DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mmNew

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

Minimal footprint for every application

Minimal footprint for every application

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm

Minimal footprint for every application

Minimal footprint for every application

Interview with Hans Beckhoff

New XPlanar tiles

Interview with Hans Beckhoff

New XPlanar tiles

The APS4244 XPlanar tile measures 320 mm x 320 mm, making it ideal for the two-way operation of APM43x0 movers (measuring 155 mm wide). The APS4244 can be combined with APS4224 or APS4242 as required. A minimum space requirement for corresponding XPlanar systems is guaranteed.

The APS4244 XPlanar tile can also increase throughput and flexibility. Products are accelerated dynamically and travel at highest speed. What’s more, positions can also be approached with repeat accuracy of just a few µm. Dynamic transport and precise positioning are compactly integrated into a single tile.

The electrical supply is provided by an integrated power supply unit (3~ 380…500 V AC/24 V DC feed). The power electronics can be switched off safely and separately (STO functionality, APS4244-1100) while the mover position is still detected. This allows easy integration of manual workstations into the XPlanar system without delays caused by long start-up processes. Data communication and the electrical supply are daisy-chained through from tile to tile. Cable connections are facilitated by convenient bayonet fasteners such as the B17 connector. Application-specific tile covers can be easily mounted thanks to the threaded holes on the side.

 

User benefits:

 

  • space-optimized two-way operation for products between 1000 g and 3000 g (APM43x0 mover)
  • increased dynamics, improved precision
  • STO version

Product status:

product announcement | estimated market release 3rd quarter 2024

Product variantsDimensions (W x H x D)TwinSAFE safe drive technology
APS4244-1000-0000320 mm x 320 mm x 97.3 mm
APS4244-1100-0000320 mm x 320 mm x 97.3 mmSTO

© Beckhoff Automation 2024 - Terms of Use