DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

Minimal footprint for every application

Minimal footprint for every application

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

Minimal footprint for every application

Minimal footprint for every application

Hannover Messe 2019

Hannover Messe 2019

The APS4322 XPlanar tile measures 240 mm x 240 mm, making it ideal for the one-way operation of the APM4550 mover (measuring 235 mm wide) or the two-way operation of the APM42xx movers (measuring 115 or 127 mm wide). A minimum space requirement for corresponding XPlanar systems is guaranteed.

The APS4322 XPlanar tile can also increase throughput and flexibility. Products are accelerated dynamically at up to 10 m/s² and travel at speeds of up to 2 m/s. What’s more, positions can also be approached with repeat accuracy of up to 10 µm. Dynamic transport and precise positioning are compactly integrated into a single tile.

The electrical supply is provided by a wide-range power supply unit (110…230 V feed, 200 W continuous power). This ensures operation without the requirement for additional transformers in various geographic regions. Data communication is daisy-chained through from tile to tile. A speed-controlled fan connection is also integrated into the APS4322 XPlanar tile to dissipate accumulated heat.

 

User benefits:

 

  • space-optimized two-way operation for products up to 1000 g (APM42xx mover)
  • space-optimized one-way operation for products between 3000 g and 4200 g (APM4550 mover)

Product status:

regular delivery

Product information

Technical dataAPS4322-0000-0000
Variantstandard
Max. angle of rotation±5°
Position resolution1 µm (x, y, z)
0.001° (a, b, c)
Repeatability≤ ±10 µm (x, y, z)
≤ ±0.03° (a, b, c)
Input voltage100…240 V AC/24 V DC
Dimensions (W x H x D)240 mm x 240 mm x 67 mm
Weight5.6 kg
Ordering informationXPlanar tile
APS4322-0000-0000XPlanar tile, 4 active areas, 110/230 V AC/24 V DC, 240 mm x 240 mm x 67 mm, 5.6 kg net weight

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use