DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AL806B-1Lyz-0000 | Linear servomotor, 4950 N (Fmax), water cooling

AL806B-1Lyz-0000 | Linear servomotor, 4950 N (Fmax), water cooling

AL806B-1Lyz-0000 | Linear servomotor, 4950 N (Fmax), water cooling

AL806B-1Lyz-0000 | Linear servomotor, 4950 N (Fmax), water cooling

AL806B-1Lyz-0000 | Linear servomotor, 4950 N (Fmax), water cooling

Linear servomotor with OCT

Linear servomotor with OCT

Linear actuator with integrated feedback system

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

The AL806B linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 590 mm. The AL806B attains a maximum velocity of 3 m/s with a peak force Fmax of 4950 N. Cooling is by water.

 

Symmetrical and flexible motor design

The AL8000 linear motors have a symmetrical drilling pattern that simplifies the construction and allows a universal machine design. In addition, critical hotspots are avoided by enabling the even contact of the linear motor with the machine slides.

 

High force density

The modular coil concept allows a flexible and very compact design of the linear motor. The space-saving linear motors from the AL8000 series feature high peak forces despite their compact design and thus offer optimum force density.

 

Made in Germany

Both the development and the production of the AL8000 take place in Germany. Due to its many years of experience in drive technology, Beckhoff guarantees a high product quality for durable and reliable applications.

 

Reduced cabling effort

The AL8000s combine the thermal protection contact and the power supply in just one cable. Through this combination, not only is the cabling work reduced, but assembly time is also saved. The same cable is used with the AL8000 as with the AM8000 rotary servomotors, i.e. the same cables can be used for both motor types. This considerably simplifies materials planning and stock keeping.

Product status:

regular delivery | estimated market release of the OCT version on request

Product information

Data for 400 V ACAL806B-1Lyz-0000
Motor type3-phase synchronous linear servomotors
Nominal voltage100…480 V AC
Max. speed3 m/s
Peak force4950 N
Continuous force2200 N
Peak current29 A
Continuous current10.5 A
Force constant209 N/A
Coolingwater cooling
Connection technologyM23 speedtec® plug
Ambient temperature (operation)+5…+40°C
Approvals/markingsCE, cURus, EAC
Housing dataAL80xx | W6
Protection ratingIP64
Overall widthW6 (130 mm)
Materialaluminum
DimensionsAL806B-1Lyz-0000
b130 mm
la590 mm
h47 mm
  • Continuous operation @ 230 V AC
  • Continuous operation @ 400 V AC
  • Continuous operation @ 480 V AC
  • Voltage boundary curve @ 230 V AC
  • Voltage boundary curve @ 400 V AC
  • Voltage boundary curve @ 480 V AC
Order reference
AL806B-wxyz-0000
w = 1water cooling
xwinding code A…Z
y = 0without feedback
y = 1One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic identification plate, inductive scanning head, absolute position, 0.1 µm resolution, product announcement | estimated market release on request
z = 01.00 m connection cable with wire end ferrules
z = 10.50 m connection cable with plug
All electric quantities are RMS values.
The options cannot be installed in the field.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use