DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AA3100 | Electric cylinders for compact drive technology

The electric cylinders of the AA3000 series combine the advantages of a pneumatic cylinder with the benefits of servo technology, and are the ideal direct drive for linear applications with high process forces and speeds. The AA3100 series for the extra-low voltage range from 24 to 48 V DC extends the range of applications for electric cylinders into compact drive technology. The two flange sizes provide a peak force of 2650 to 12,000 N and a maximum speed of 0.12 to 0.56 m/s, depending on the lead.

At the shaft end of the spindle is an external thread on which conventional adapters such as ball heads or clamping hooks from the pneumatic/hydraulic range can be mounted. The flange size of the electric cylinder is based on ISO 15552 and has bolting points on both sides in case, for example, an application requires a swivel bolt connection. This compatibility makes the conversion from pneumatic to electric drive technology particularly easy.

In addition to the high resolution, the safe 24-bit multi-turn encoder installed offers the advantages of OCT and electronic nameplate for fast and simple commissioning with the familiar Drive Manager. Other spindle pitches or a backlash-free holding brake are available as options.

Highlights

  • based on the proven AM8000 drive technology
  • compact dimensions thanks to fully integrated mechanism
  • simple conversion of pneumatic applications due to compatibility with ISO 15552
  • combines the force, dynamics and compactness of pneumatics with the controllability and efficiency of an electric servo drive
Your selection:
    Loading content ...