DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C60xx family

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C6040-0090 | Ultra-compact Industrial PC

C60xx family

Powerful Industrial PCs for high-intensity computing applications

Powerful Industrial PCs for high-intensity computing applications

The addition of the even more powerful C6040-0090 to the ultra-compact C60xx Industrial PC series from Beckhoff is opening up a whole new world of possibilities for users.

This leap in performance is achieved through the consistent use of the latest Intel® Core™ processors, now in their 12th or 13th generations. For the very first time, the Intel® Core™ i5, i7 and i9 processors are built in a hybrid architecture. As with previous generations of Intel® Core™ processors, Intel® Celeron®, Pentium®, and Core™ i3 are equipped exclusively with classic performance cores. Four additional efficient cores are added to the Core™ i5, eight to the i7 and 16 to the Core™ i9 processors. This combination of performance and efficient cores allows applications to be implemented on a total of up to 24 real cores. While performance cores are primarily suitable for high-performance, single-thread applications, many additional threads can be executed in real-time or in user mode on the additional efficient cores. Each individual core can be configured individually in the clock frequency, just as it can with the 11th generation of Intel® Core™ processors. The power supply and cooling of the C6040-0090 have sufficient reserves to utilize the available computing power of the processors. This makes the ultra-compact C6040 ideal for applications including extensive axis control, complex HMI applications, extremely short cycle times, machine learning, and vision. Measuring 132 x 202 x 76 mm (W x H x D), the device remains incredibly compact and represents yet another milestone in terms of power density.

Flexible mounting

In particular the wide variety of mounting options for the rear panel of the control cabinet or the DIN rail should be highlighted with this Industrial PC series. The connection level can be freely oriented, i.e. adapted to possibly specified cable layouts. Due to their maximum flexibility, the PCs fit in any niche in the control cabinet, however small.

Price-optimized

Due to the optimized housing and manufacturing concept, all Industrial PCs from the C60xx series are cost-optimized and are often less expensive in direct comparison with other series in the Industrial PC product area without restrictions in industrial compatibility, quality or durability.

All-in-one motherboard

The basic concept of the series always provides for an all-in-one motherboard developed and self-manufactured by Beckhoff. The single-board PCs are characterized by further improved robustness and durability. Modular, functional extensions in the form of a second board level can be integrated in every motherboard via an internal plug connector.

 

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
C6040-0090Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 10 cores (TC3: 70*) or
Intel® Core™ i7, 16 cores (TC3: 80*) or
Intel® Core™ i9, 24 cores (TC3: 81*) or
(12th/13th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataC6040-0090Options
Device typeUltra-compact control cabinet PC
Housingaluminum zinc die-cast housing
Installationmounting sheet at the rear wall
Slots for hard disk/flash2 slots for M.2 SSD or high-performance M.2 SSD, NVM Express™
Free space for air circulation5 cm (2") around the PC required
Protection ratingIP20
Operating temperature0…55°C
Dimensions (W x H x D)132 x 202 x 76 mm (5.2” x 7.95” x 3.0”), without mounting plate
ProcessorIntel® Celeron® G6900E 3.0 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i9 13900E, 24 cores (TC3: 81)
Motherboardcompact motherboard for 12th/13th generation Intel® Celeron®, Intel® Pentium®, Core™ i3/i5/i7/i9
Memory16 GB DDR5 RAMup to 64 GB DDR5 RAM
Graphicintegrated in the processor
Ethernet5 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board RAID 1 controller for SATA and NVMe/PCIe
Hard disks/flash40 GB M.2 SSDup to 640 GB M.2 SSD
Interfaces6 x USB 3.2 Gen. 2, 2 x DisplayPort
Power supply24 V DC
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows 11 IoT Enterprise 2024 LTSC, Windows Server 2025
OptionsC6040-0090
C9900-C642processor 12th generation Intel® Pentium® G7400E, 3.6 GHz base frequency, 2 cores (TC3: 50), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C647processor 13th generation Intel® Core™ i3-13100E, 3.3 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C648processor 13th generation Intel® Core™ i5-13400E, 6 performance cores 2.4 GHz base frequency and 4 efficient cores 1.5 GHz (TC3:70), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C649processor 13th generation Intel® Core™ i7-13700E, 8 performance cores 1.9 GHz base frequency and 8 efficient cores 1.3 GHz (TC3:80), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-C650processor 13th generation Intel® Core™ i9-13900E, 8 performance cores 1.8 GHz base frequency and 16 efficient cores 1.3 GHz (TC3:81), instead of Intel® Celeron® G6900E 3.0 GHz (TC3: 50)
C9900-R288memory extension to 32 GB DDR5 RAM, instead of 16 GB
C9900-R289memory extension to 64 GB DDR5 RAM, instead of 16 GB
C9900-Z468Adapter DisplayPort to DVI with active level shifter, shielded, PVC, black, DisplayPort, plug, straight, IP20, 20-pin – DVI-D, plug, straight, female, IP20, 24-pin, 0.40 m
C9900-M668mounting plate at the side wall, instead of plate at the rear wall
C9900-M693mounting plate for the lateral installation of the C604x, single part, not mounted
C9900-H59780 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H598160 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H616320 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H677640 GB M.2 SSD, 3D flash, extended temperature range, for C602x, C603x, C604x and C701x, instead of 40 GB M.2 SSD
C9900-H59440 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H59580 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H596160 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H615320 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H676640 GB M.2 SSD, 3D flash, extended temperature range, for C603x, C604x, MC603x
C9900-H653160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H654320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H818640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x, instead of 40 GB M.2 SSD
C9900-H661160 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x
C9900-H810320 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x
C9900-H817640 GB high performance M.2 SSD, NVM Express™, PCIe x4, 3D flash, extended temperature range, for C603x-0070, C603x-0080 and C604x

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use